https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Galaxy Dimension Control Panel

The Galaxy dimension control panels are a complete security solution, detecting intrusion and providing door control for mid to large installations.

The Galaxy dimension control panels are a complete security solution, detecting intrusion and providing door control for mid to large installations. Panels supports a range of accessories and technologies while monitoring up to 48 zones.

Features & Benefits:
  • Door access controlled by access templates and group set status
  • Areas behind a door can be unset automatically via card reader
  • Access event log with 1000 events recorded in panel (separate intruder log)
  • GPRS, Ethernet, PSTN, USB communications options
  • Evacuation control will allow doors to unlock in the event of fire
  • Up to 32 audio verification channels
  • Multi-language interface
  • Full bi-directional agile routing (patented technology)
  • Full range of wired and wireless intrusion and environmental detectors

Others

  • Application
    • Commercial
    • Industrial

Others

  • Application
    • Commercial
    • Industrial
  • Application : Commercial|Industrial
Image
SKU
Description
alt
C048-D-E2-I
Control Panel GD-48 ISDN/MK7 Kit
alt
C048-D-E1-TCPR1
GD 48 with Prox Touch Center (C048-D-E1 x 1, CP042-00 x 1)
alt
C048-D-E1-PROX
GXY D-48C CONT+KPX (C048-D-E1 x 1, CP038-01 x 1)
alt
C048-D-02-PROX
Control Panel GD-48 Panel + CP038-02
alt
C048-D-E3
Galaxy 48C Swedish En09
alt
C048-D-02-MK8
Galaxy D-48 Mk8 Kpd Kit Nl
alt
C048-D-C3
Control Panel GD-48 C3 Variant
alt
C048-D-H1
GALAXY®Dimension GD-48 control panel (CPNI APPROVED)
alt
C048-D-E3-MK8
Dimension 48 SE with CP050 (MK8)
alt
C048-D-E1-PRX4G
Gxy D-48D Prox kit GR E1 (C048-D-E1x1, CP038-01x1, YX0-0020x4)