https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Galaxy Dimension Control Panel Series

Galaxy Dimension control panel with PSTN Dialler is a hybrid intruder control panel. It is designed for mid to large commercial installations requiring Grade 3 security.

Galaxy Dimension Control Panel Series an innovative wireless capability offers high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application. Galaxy Dimension's wireless options can be used with, or as an alternative to a wired solution, providing installers with additional business opportunities and significant cost and time savings. Galaxy Dimension enables a user friendly, integrated security solution that will meet needs. A networked version of the Remote Servicing Suite offers access to up-to-date records for all users.

Features & Benefits:
  • Support Up to 520 zones
  • Up to 64 doors controlled
  • Protecting up to 32 groups and up to 1000 users
  • Up to 67 weekly and Up to 32 yearly holiday schedules available
  • Multi-language interface
  • GX remote control Mobile App for remote management
Certifications:
  • HSC-Dimension-13-EN(0215)DS-E
  • HSC-GDIMCPNI-01-UK(0615)SB-C

Others

  • Application
    • Industrial
    • Commercial

Others

  • Application
    • Industrial
    • Commercial
  • Application : Industrial|Commercial
Image
SKU
Description
alt
C096-D-E2
Control Panel, GD-96, PSTN Dialler, Door control panel, for Benelux
alt
C096-D-E1
GALAXY®Dimension GD-96 control panel
alt
C096-D-E3
Galaxy 96C Cont Nordic En09
alt
C096-D-E1-PRXKI
Control Panel Dimension 3-96 C/W PRX KNG
alt
C096-D-E4
Galaxy 96C Cont E. Europe En09
alt
C096-D-E1-TCPR1
GD 96 with Prox Touch Center (C096-D-E1 x 1, CP042-00 x 1)
alt
C096-D-C1
Galaxy 96C Cont Adt
alt
C096-D-C3
Control Panel GD96 C3 Variant
alt
C096-D-E1-PRX-R
Control Panel Dimension 3-96 C/W PRX
alt
C096-D-H1
GALAXY®Dimension GD-96 control panel (CPNI APPROVED)