https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Galaxy Dimension GD-520 Control Panel

Galaxy Dimension GD-520 control panels are a complete security solution, detecting intrusion and providing door control for mid to large installations. It supports a range of accessories and technologies while monitoring up to 520 zones.

Galaxy Dimension GD-520 control panels are a complete security solution, detecting intrusion and providing door control for mid to large installations. The Galaxy Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations. It offers your customers a user-friendly system in a cost-effective and fully compliant Security Grade 3 package. With innovative wireless capability and user-friendly remote management options, the series provides high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application.

Features & Benefits:
  • Events can be identified instantly using realistic floorplans with WIN-PAK for Galaxy
  • Areas behind a door can be unset automatically via card reader
  • GPRS, Ethernet, PSTN, USB communications options
  • Groups can be set via door control readers
  • Evacuation control will allow doors to unlock in the event of fire
  • Multi-language interface
  • Compatible with all wiegand readers
  • Full bi-directional agile routing (patented technology)
Certifications:
  • EN50131-3:2009
  • EN50131-6:2008
  • HSFI-Dimension-14-EN (1015)DS-E October 2015
  • PD6662:2010

Others

  • Maximum Zone Capacity
    • 52
    • 192
  • Communication Protocols
    • Ethernet
    • RS-232
    • USB
    • RS-485
    • GPRS
    • PSTN
  • Maximum Users
    • 1000
  • Maximum Door Capacity
    • 64
  • Maximum Reader Capacity
    • 32
  • On Board Readers
    • 32
  • Compatible Readers & Credentials
    • Wiegand
  • Maximum Inputs
    • 8
  • Application
    • Commercial
    • Industrial
  • On Board Outputs
    • 8

Others

  • Maximum Zone Capacity
    • 52
    • 192
  • Communication Protocols
    • Ethernet
    • RS-232
    • USB
    • RS-485
    • GPRS
    • PSTN
  • Maximum Users
    • 1000
  • Maximum Door Capacity
    • 64
  • Maximum Reader Capacity
    • 32
  • On Board Readers
    • 32
  • Compatible Readers & Credentials
    • Wiegand
  • Maximum Inputs
    • 8
  • Application
    • Commercial
    • Industrial
  • On Board Outputs
    • 8
  • Maximum Zone Capacity : 52|192
  • Communication Protocols : Ethernet|RS-232|USB|RS-485|GPRS|PSTN
  • Maximum Users : 1000
  • Maximum Door Capacity : 64
  • Maximum Reader Capacity : 32
  • On Board Readers : 32
  • Compatible Readers & Credentials : Wiegand
  • Maximum Inputs : 8
  • Application : Commercial|Industrial
  • On Board Outputs : 8
Image
SKU
Description
alt
C520-D-E2-TCKP1
Control Panel GD-520+TOUCHCENTER HR
alt
C520-D-E4-TCKP1
Control Panel GD520 E4 Kit with Keypad
alt
C520-D-E1-TCKP1
GD 520 with TouchCenter (C520-D-E1x1, CP041-00x1)