https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Galaxy Dimension SPI Key

The Galaxy Dimension series of security systems is a fully integrated intrusion and door control security. The SPI Key is a blank Key which is used to copy the configuration in Hybrid intruder systems for larger installations.

The Galaxy Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations. Galaxy Dimensio SPI Key is a blank Key which is used to copy the configuration in Hybrid intruder systems for larger installations. An innovative wireless capability offers high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application. Provides complete remote servicing capability including off-line programming, real-time control and diagnostic reporting. The Galaxy Remote Servicing Suite (RSS) provides complete remote servicing capability including off-line programming, real-time control and diagnostic reporting across the Galaxy range. The User Management Suite (UMS) software is a powerful PC package that can control and administer an installed Galaxy system locally via a PC Network, or multiple systems remotely around the globe using phone line connections or wide area networks (WAN).

Features & Benefits:
  • Programming upload and download
  • Event log and access log upload
  • Remote Routine Inspection (RRI)
  • Mimic panel for control functions
  • Online keypad support
Certifications:
  • EN50131-3:2009
  • EN50131-6:2008
  • PD6662:2010
Image
SKU
Description
alt
A227
SOFTWARE INTRUSION SPI KEY - BLANK