https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Galaxy® Flex Control Panel

Galaxy® Flex Control Panel is Intruder and door control security system for small systems up to 20 zones that require Security Grade 2 compliance

Galaxy® Flex Control Panel is intruder and door control security solution brings ease and flexibility to small to medium sized, Grade 2 security systems. Expansion costs are minimised thanks to 12 on-board zones which are fully customisable and further expandable due to the modular system design of Galaxy Flex

Galaxy Flex 20 is feature packed for small systems up to 20 zones, Flex 50 delivers high flexibility for small to mid size systems where ease of install and functionality are important and Flex 100 offers a highly competitive system for a greater number of zones and functionality

Galaxy Flex now includes enhanced part set features including night set mode, which provides fast, easy programming of setting requirements for residential applications

To meet the ever increasing demands on resources, installers need look no further than Galaxy Flex to optimise installation, programming time and costs. Inside the panel housing are custom moulded fitments that accommodate wireless, communications, expansion and other functionalities via modules that simply click in. Not only is it quick to install, the box is made of a robust flame-retardant polymer material which makes it less likely to be dented or damaged during installation.

Features & Benefits:
  • Alarm verification by image sequence
  • Multiple communications options GSM/GPRS, Ethernet, PSTN programmable via quick set up wizards
  • Mobile App Remote control
  • Alarm verification by image sequence
  • Flexible expansion
Certifications:
  • EN50131-3:2009
  • EN50131- 6:2008
  • PD6662:2010

Others

  • Overall Cabinet Width
    • 370 millimetre
  • Overall Cabinet Height
    • 255 millimetre
  • Overall Cabinet Depth
    • 115 millimetre
  • Maximum Users
    • 23
  • Number of Inputs
    • 8

Others

  • Overall Cabinet Width
    • 370 millimetre
  • Overall Cabinet Height
    • 255 millimetre
  • Overall Cabinet Depth
    • 115 millimetre
  • Maximum Users
    • 23
  • Number of Inputs
    • 8
  • Overall Cabinet Width : 370 millimetre
  • Overall Cabinet Height : 255 millimetre
  • Overall Cabinet Depth : 115 millimetre
  • Maximum Users : 23
  • Number of Inputs : 8
Image
SKU
Description
alt
C005-S-E6
alt
C005-S-E1
Grade 2 20 zone Metal Box

Related Products