https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Galaxy Flex FX050 box

Galaxy Flex 50 delivers high flexibility for small to mid size systems where ease of install and functionality are important.

Galaxy Flex 50 delivers high flexibility for small to mid size systems where ease of install and functionality are important. Expansion costs are minimised thanks to 12 on-board zones which are fully customisable and further expandable due to the modular system design of Galaxy Flex. It’s all in one box To meet the ever increasing demands on resources, installers need look no further than Galaxy Flex to optimise installation, programming time and costs. Inside the panel housing are custom moulded fitments that accommodate wireless, communications, expansion and other functionalities via modules that simply click in. Not only is it quick to install, the box is made of a robust flame-retardant polymer material which makes it less likely to be dented or damaged during installation

Features & Benefits:
  • It’s all in one box to meet the ever increasing demands on resources
  • No limits wireless
  • USB connect
  • Know one Galaxy, know them all
  • False alarm reduction using visual verification
  • Lower system maintenance costs
Certifications:
  • EN50131
  • PD6662:2010

Others

  • Overall Cabinet Width
    • 337 millimetre
  • Overall Cabinet Height
    • 333 millimetre
  • Overall Cabinet Depth
    • 93 millimetre
  • Maximum Users
    • 98
  • Number of Inputs
    • 8

Others

  • Overall Cabinet Width
    • 337 millimetre
  • Overall Cabinet Height
    • 333 millimetre
  • Overall Cabinet Depth
    • 93 millimetre
  • Maximum Users
    • 98
  • Number of Inputs
    • 8
  • Overall Cabinet Width : 337 millimetre
  • Overall Cabinet Height : 333 millimetre
  • Overall Cabinet Depth : 93 millimetre
  • Maximum Users : 98
  • Number of Inputs : 8
Image
SKU
Description
alt
C007-M-E1
Flex 100 Panel 10Ah Box
alt
C007-M-E2
Galaxy Flex, FX100, Medium box, 1A

Related Products