https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Galaxy Flex FX050 control panel

Galaxy Flex 50 (FX050) control panel is an integrated intruder and access control security solution offering flexibility for small to mid sized systems where ease of install and functionality are important.

Galaxy Flex 50 FX050 is a hybrid panel offering the flexibility of up to 52 wired or 40 wireless zones and thanks to its modular design, has the option to house radio and communications modules inside the panel. It cuts installation time to minutes and brings a new level of ease and flexibility that allows installers to easily meet specific customer needs.

Features & Benefits:
  • Alarm verification by image sequence
  • – ISN3010B4 records around 100 images at 640 x 352 pixels
  • – Up to 35 images per sequence with 10 image pre-alarm memory
  • – Images received by Honeywell PE alarm receiver
  • Multiple communications options
  • GSM/GPRS, Ethernet, PSTN programmable via quick set up wizards
Certifications:
  • Certified with EN50131
  • Certified with PD6662:2010
  • Certified with BS8243:2010
  • Security Grade 2
  • Environmental Class II standards.

Others

  • Peripheral Interface Port
    • RS-485
  • For Use With
    • Wiegand
  • Overall Cabinet Height
    • 393 millimetre
  • Communication Protocols
    • Ethernet
    • PSTN
    • GSM/GPRS
  • Overall Cabinet Depth
    • 98 millimetre
  • Maximum Reader Capacity
    • 8
  • Number of Outputs
    • 4
  • Overall Cabinet Width
    • 367 millimetre
  • Number of Zones
    • 12
    • 52
  • Maximum Door Capacity
    • 4
    • 8
  • Maximum Users
    • 48
  • Number of Inputs
    • 8
  • Enclosure Material
    • METAL
  • Application
    • Residential
    • Commercial

Others

  • Peripheral Interface Port
    • RS-485
  • For Use With
    • Wiegand
  • Overall Cabinet Height
    • 393 millimetre
  • Communication Protocols
    • Ethernet
    • PSTN
    • GSM/GPRS
  • Overall Cabinet Depth
    • 98 millimetre
  • Maximum Reader Capacity
    • 8
  • Number of Outputs
    • 4
  • Overall Cabinet Width
    • 367 millimetre
  • Number of Zones
    • 12
    • 52
  • Maximum Door Capacity
    • 4
    • 8
  • Maximum Users
    • 48
  • Number of Inputs
    • 8
  • Enclosure Material
    • METAL
  • Application
    • Residential
    • Commercial
  • Peripheral Interface Port : RS-485
  • For Use With : Wiegand
  • Overall Cabinet Height : 393 millimetre
  • Communication Protocols : Ethernet|PSTN|GSM/GPRS
  • Overall Cabinet Depth : 98 millimetre
  • Maximum Reader Capacity : 8
  • Number of Outputs : 4
  • Overall Cabinet Width : 367 millimetre
  • Number of Zones : 12|52
  • Maximum Door Capacity : 4|8
  • Maximum Users : 48
  • Number of Inputs : 8
  • Enclosure Material : METAL
  • Application : Residential|Commercial
Image
SKU
Description
alt
C006-E2-K03
Galaxy Flex 50 FX050 control, Panel 10Ah Box, Mk8, CP050 Keypad, 8 RF portal, 0.7A, 4DCM
alt
C006-E2-K04
Galaxy Flex 50 FX050 control, Panel 10Ah Box, Mk8, CP051 Keyprox, 8 RF portal, 0.7A, 4DCM