https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Galaxy® GPRS/IP Communications Module

Galaxy® GPRS/IP Communication Module GT-40 is fully compliant communications solution developed for the Galaxy® intruder alarm systems

Honeywell Galaxy® GPRS/IP Communication Module GT-40 is fully compliant communication solution developed for the Galaxy® Dimension series of intruder alarm systems. The GT-40 module provides reliable alarm signalling and remote servicing facilities over IP/ Ethernet LAN and/or WAN and GPRS. For Security Grade 3 systems, GT-40 module requires only a primary signalling path, eliminating the costs associated with managing a secondary PSTN/IP path. The module also enables the use of dynamic public IP addresses which are typically lower cost than fixed IP addresses. Installers need virtually no IT knowledge to install a GT-40 solution and with excellent diagnostics features, faults are quickly and easily resolved while programming the module.

Features & Benefits:
  • Direct & Remote Programming
  • Quick and easy installation
  • Powerful diagnostics
  • Reliable Technology
  • Multiple communications options
  • Compatibility
  • Remote Servicing
Certifications:
  • EN50131-1
  • EN50136-1-1
  • Security Grade 4 ATS 6. Environmental Class II

Others

  • Communications Protocol
    • RS-485
    • GSM
    • GPRS
    • USB
  • Gateway Type
    • Wireless

Others

  • Communications Protocol
    • RS-485
    • GSM
    • GPRS
    • USB
  • Gateway Type
    • Wireless
  • Communications Protocol : RS-485|GSM|GPRS|USB
  • Gateway Type : Wireless
Image
SKU
Description
alt
GT40-NG
GPRS/IP Communications Module, RS485, 9-30V, 155mA, 90x120x15mm, 2 Relay Outputs