https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Galaxy MK7 LCD Keypad

Galaxy MK7 LCD Keypad provides 32 alphanumeric backlit display and it is suitable for use in all Galaxy systems. It can be mounted remotely from the panel up to distances of 1000m. This keypad display can be set or unset with Pin.

Galaxy MK7 LCD Keypad provides 32 alphanumeric backlit display and it is suitable for use in all Galaxy systems. It can be mounted remotely from the panel up to distances of 1000m. This keypad display can be set or unset with Pin.

Features & Benefits:
  • Suitable for use in all Galaxy systems
  • Stylish design
  • Tactile backlit rubber buttons
  • Full system control
  • 32 alphanumeric backlit display
  • Tamper protection
Certifications:
  • PD6662:2004/2010
  • EN50131-1 Security Grade 3, Environmental Class II

Others

  • Number of Keys
    • 16
  • Screen Type
    • LCD

Others

  • Number of Keys
    • 16
  • Screen Type
    • LCD
  • Number of Keys : 16
  • Screen Type : LCD
Image
SKU
Description
alt
CP037-01-P-R
Keypad LCD CP037-01 MK7
alt
CP037-01-P
Keypad LCD CP037-01PSP
alt
CP037-01
GALAXY®MK7 KEYPAD