Honeywell Security
HBC5 Series Indoor Box Camera Wall and Ceiling Mount
HBC5 Series indoor camera mounting brackets are designed with style and functionality where ceiling or wall mounting is required. They are an ideal solution for the vast majority of indoor applications.
HBC5 Series indoor camera mounting brackets are designed with style and functionality where ceiling or wall mounting is required. They are an ideal solution for the vast majority of indoor applications. Quick and easy-to-install, these camera mounting brackets are designed to accommodate most video camera/lens combinations.
The HBC5 Series features a 3-axis rotation that allows easy positioning of cameras. These light duty mounts are available in off-white or black finish and can accommodate loads up to 7.5 lb (3.5 kg). They are constructed of high-impact ABS plastic which reduces the chance of ground loops and makes them sturdy for most applications.
Features & Benefits:- New contemporary design
- ABS plastic
- 3-axis rotation
- Available in off-white or black finish
- Economically priced
- Cable feed through large enough for BNC
- Mounting hardware provided
Others
- Mounting Type
- Ceiling
- Wall
Others
- Mounting Type
- Ceiling
- Wall
- Mounting Type : Ceiling|Wall
Image
SKU
Description
HBC5BK
Mounting Bracket, Indoor Camera, ABS Plastic, Black, 3-Axis Rotation