Honeywell Security
HDZ Series 22x Zoom Indoor or Outdoor Network PTZ Camera
HDZ Series 22x zoom indoor or outdoor network PTZ cameras provide extremely crisp video up to 2 million effective pixels and up to 22x optical zoom for continuous surveillance in both outdoor and indoor applications.
HDZ Series 22x zoom indoor or outdoor network PTZ cameras provide extremely crisp video up to 2 million effective pixels and up to 22x optical zoom for continuous surveillance in both outdoor and indoor applications. These cameras provides 1080p (1920x1080) resolution at full frame rate, a 360° continuous rotation function, and a zoom lens which combine to give you the flexibility to clearly view a target area with desired width and depth. The 1/2.8 inch progressive scan CMOS sensor offers the latest in digital video surveillance technology with accurate color rendition through a wide variety of lighting conditions. These cameras also support the ONVIF® Profile S specification for interoperability between network video products. Installing the indoor or outdoor cameras is fast and simple. They support PoE (PoE+/PoE++) or 24V AC to power the unit. In the event of a network failure, these cameras have the option to record captured video to a Micro SD (card not included), providing an additional level of security to the user.
HDZ Series 22x zoom indoor or outdoor network PTZ cameras are also equipped with true wide dynamic range (WDR), which is ideal for environments with high-contrast and changing light conditions. The outdoor cameras include an integrated heater/blower and is housed in an IK10 impact-resistant IP66 rated tamper-resistant dome to prevent the camera from impact and damage by ingress of dust, heavy rain, and extended operating temperatures. These cameras support quad video streams and features multiple compression formats (H.264/MJPEG) with rates up to 25 fps at 1080p (30 fps for NTSC systems) or 50 fps at 720p (60 fps for NTSC systems). The digital compression parameters for the four video streams are independently configurable. The combination of the latest digital technology and advanced video processing makes HDZ cameras ideally suited for large-scale surveillance in cities, roads, airports, government facilities, schools and campuses, casinos, industrial environments, and anywhere detailed surveillance is essential.
Features & Benefits:- 22x optical zoom/12x Digital Zoom
- Supports both dynamic and static IP addresses
- Electronic image stabilizer (EIS)
- P-iris mode
- Wide range of mounting options available (1.5 inch NPT)
- High pre-set speed up to 400°/sec
- Multiple selectable compression formats (H.264/MJPEG)
- Choice of 24V AC or PoE power inputs depending on the camera
- IK10 impact- and vandal-resistant acrylic — both indoor and outdoor
- Emissions: CE EN55022, FCC Part 15B
- Immunity: CE EN50130-4
- Safety: EN60950-1, EN60950-22
- RoHS: EN50581
Others
- Digital Zoom
- 12x
- Iris Type
- P-Iris
- Input Voltage
- 24 voltage direct current
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- Power Supply
- 24 voltage direct current
- Day/Night Mode
- Yes
- Maximum Power Consumption
- 60 OUTPUT watt
- 25.5 INPUT watt
- Camera Type
- PTZ
- Compatible Environments
- Indoor
- Outdoor
- Minimum Operating Ambient Temperature
- -45 degree Celsius
- Optical Zoom
- 22x
- Storage Capacity
- 64 GB
Others
- Digital Zoom
- 12x
- Iris Type
- P-Iris
- Input Voltage
- 24 voltage direct current
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- Power Supply
- 24 voltage direct current
- Day/Night Mode
- Yes
- Maximum Power Consumption
- 60 OUTPUT watt
- 25.5 INPUT watt
- Camera Type
- PTZ
- Compatible Environments
- Indoor
- Outdoor
- Minimum Operating Ambient Temperature
- -45 degree Celsius
- Optical Zoom
- 22x
- Storage Capacity
- 64 GB
- Digital Zoom : 12x
- Iris Type : P-Iris
- Input Voltage : 24 voltage direct current
- Maximum Operating Ambient Temperature : 55 degree Celsius
- Power Supply : 24 voltage direct current
- Day/Night Mode : Yes
- Maximum Power Consumption : 60 OUTPUT watt|25.5 INPUT watt
- Camera Type : PTZ
- Compatible Environments : Indoor|Outdoor
- Minimum Operating Ambient Temperature : -45 degree Celsius
- Optical Zoom : 22x
- Storage Capacity : 64 GB