https://buildings.honeywell.com/us/en/search-results.html

Honeywell Security

HEPZPRM Parapet/Ceiling Mount Bracket

HEPZPRM parapet/ceiling mount brackets allow the secure installation of cameras to a wide variety of flat, horizontal surfaces, providing additional flexibility for surveillance systems.

HEPZPRM parapet/ceiling mount brackets allow the secure installation of cameras to a wide variety of flat, horizontal surfaces, providing additional flexibility for surveillance systems. Designed for fast, easy installation, these brackets are constructed of AISI-grade 316L electropolished stainless steel for maximum strength, protection, and corrosion resistance.

Features & Benefits:
  • Fast, easy installation
  • Simple, modular design
  • AISI 316L stainless steel construction
  • Suitable for indoor or outdoor applications
  • Can support loads between 88 and 110 lb (40 to 50 kg)
  • Corrosion-resistant
Image
SKU
Description
alt
HEPZPRM
Parapet/Ceiling-Mount Adapter, AISI 316L Stainless Steel
alt
HEPZPMA
AISI 316L stainless steel pole adapter module
alt
HEPZCMA
Corner-Mount Adapter, AISI 316L Stainless Steel
alt
HEPZWM
AISI 316L stainless steel wall mount bracket