https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

HERN Series RAID Video Storage Solution

The HERN Series RAID video storage solution helps ensure that a video is available when it is most needed and applies to a variety of applications featuring the raw capacity to store video data from a large number of cameras.

The HERN Series RAID video storage solution leverages the expertise and technology of the IT and storage industry while offering a variety of configurations for video recording and archiving applications with MAXPRO® network video recorders (NVRs). The video storage solution offers a cost-effective balance of storage capacity and satisfies the stringent data availability requirements for an enterprise class digital video system. The HERN Series RAID video storage solution helps ensure that a video is available when it is most needed and applies to a variety of applications featuring the raw capacity to store video data from a large number of cameras.

Features & Benefits:
  • JBOD expansion support through an expansion board
  • Simplified remote management with comprehensive embedded web-based management
  • Support for RAID 5 and RAID 6 - protection from a catastrophic single or double drive failure
  • LUN mapping and masking bring flexibility for multiple applications and OS support on the same storage subsystem
  • Open architecture provides the industry’s most comprehensive support for SATA hard drives and standards based management interfaces including SNMP
Certifications:
  • NDAA Section 889 Compliant*
  • * Contain no content or material from any companies or their subsidiaries prohibited under US National Defense Authorization Act (NDAA) Section 889 and can be used as part of video systems which comply with NDAA Section 889
Image
SKU
Description
alt
HERN128T8S
alt
HERN144T24
Storage Array, 4U 24 bay, 24x 6TB SATA Hard Drives, 144TB Raw, Rack-Mount Kit
alt
HERN40T5
Storage Array, 5 Bay, 5x8TB SATA Hard Drive, 40TB Raw, Desktop Model
alt
HERN96T16
Storage Array, 3U 16 Bay, 16x6TB SATA Hard Drive, 96TB Raw, Rack-Mount Kit