Honeywell Security
HHCWM Series Weatherproof Camera Housing
HHCWM Series weatherproof housings are dustproof and waterproof enclosures for 1/2 inch and 1/3 inch CCD cameras with fixed focal length or small zoom lenses.
HHCWM Series weatherproof housings offer a stylish and functional side-opening enclosure that protects cameras against water and dust. Constructed of high-quality die-cast aluminum with a 2-tone gray epoxy powder coating, the housing provides durable, corrosion-resistant protection against the elements. A breather vent protects the housing against pressure buildup caused by changing temperatures while still providing an effective barrier against dust and water. HHCWM Series housings can accommodate 1/2 inch and 1/3 inch box cameras with either fixed or Vari-focal lenses. The clamshell design and removable mounting tray allows you to install, adjust, and test a camera without changing the position of the housing.
Features & Benefits:- Side opening for fast, easy installation
- Removable body for easy servicing
- Adjustable mounting tray
- Contemporary design
- Die-cast aluminum construction
- Powder coating for corrosion resistance
- Built-in breather vent