https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

HHM Series Mounts and Adapters

HHM Series mounts and adapters provide a wide range of mounting options for HHCWM and HHCWM2 weatherproof housings. Their simple and durable design make them an installer’s first choice for hassle-free installation and maintenance.

HHM Series mounts and adapters provide a wide range of mounting options for HHCWM and HHCWM2 weatherproof housings. Their simple design and durable construction make them an installer’s first choice for hassle-free installation and maintenance. The HHMW wall-mount is constructed of sturdy but lightweight high tensile cast aluminum and can support loads of up to 33 lb (15 kg). The simple, attractive design conceals cabling and offers a full range of motion (360° pan and 90° tilt) when positioning the housing. The HHMW wall-mount can be mounted to any vertical load-bearing surface and is suitable for both indoor and outdoor applications.

The HHMPMA2 pole-mount adapter allows the HHMW wall-mount to be installed to poles 3 to 6 inch (80 to 160 mm) in diameter, providing maximum viewing coverage even under high wind conditions. It is constructed of heavy duty steel and is rated to withstand temperatures from −58 to 122 °F (−50 to 50 °C). The HHMCJ ceiling mount is constructed of high tensile cast aluminum and can support loads of up to 22 lb (10 kg). It provides cable management, 90° pan and 180° tilt, and can be installed directly to any horizontal load-bearing surface. The HHMCJ ceiling mount is suitable for both indoor and outdoor applications.

Features & Benefits:
  • Heavy duty construction for harsh environments
  • No exposed wiring; cabling is hidden inside mount
  • Multiple viewing angles
  • Easy to install
  • Attractive, contemporary design
  • Powder coating for corrosion resistance and protection against UV rays

Others

  • Mounting Type
    • Pole

Others

  • Mounting Type
    • Pole
  • Mounting Type : Pole
Image
SKU
Description
alt
HHMPMA2
Pole-Mount Adapter, Steel, Cool Gray