Honeywell Security
HJC5000 UltraKey Lite® Video Matrix Keyboard
UltraKey Lite® keyboards feature an industry-leading design for reliable, user-friendly control of video management systems. They work on both the MAXPRO-Net and VideoBloX matrix controllers to provide a uniform user interface.
UltraKey Lite® keyboards feature an industry-leading design for reliable, user-friendly control of video management systems. They work on both the MAXPRO-Net and VideoBloX matrix controllers to provide a uniform user interface regardless of system controller. A touch wheel is incorporated for rapid camera selections and digital or networked video recorder control, and a touch ring with four keys for various functions. Dedicated DVR/NVR buttons are programmable for device control. Laser-cut keys with blue backlight provide a fade-free, familiar QWERTY keyboard feel and the rubber wrist pad is user replaceable.
Features & Benefits:- Touch wheel for DVR/NVR control
- Multiple connectivity options(RS232/422/485 and TCP/IP)
- Web browser for easy upgrading and configuring
- Keys are backlit with pleasant adjustable blue LED
- Keys are laser-cut and fade-free
- Mon A, Mon B keys for quick monitor selection
- MAXPRO-Net and VideoBloX compatible
- Power over Ethernet
Image
SKU
Description
HJC5000
Keyboard Controller, VideoBloX and MAXPRO-Net