Honeywell Security
HMSP3 MAXPRO® VMS Server
HMSP3 MAXPRO® VMS servers are powered by the latest Intel® Xeon® processor family and deliver the right mix of performance, redundancy, and value in a dense 1-socket, 1U chassis.
HMSP3 MAXPRO® VMS servers are powered by the latest Intel® Xeon® processor family and deliver the right mix of performance, redundancy, and value in a dense 1-socket, 1U chassis.
Features & Benefits:- Windows™ Server 2016 operating system
- Xeon E-2134 processor
- 16 GB RAM
- Dual (RAID1) 250 GB SSDs for OS
- Four hot plug data drives
- Dual gigabit Ethernet ports
- Matrox G200 video card
- 1U chassis: 17.08x1.68x23.45 inch (434x43x596 mm)
Others
- Communications Protocol
- RS-232
- RJ-45
- USB
- Operating Voltage
- 100-240 @ 50/60 Hz voltage alternating current
- Wattage
- 2 X 350 watt
- Software
- Server 2016 Operating System
Others
- Communications Protocol
- RS-232
- RJ-45
- USB
- Operating Voltage
- 100-240 @ 50/60 Hz voltage alternating current
- Wattage
- 2 X 350 watt
- Software
- Server 2016 Operating System
- Communications Protocol : RS-232|RJ-45|USB
- Operating Voltage : 100-240 @ 50/60 Hz voltage alternating current
- Wattage : 2 X 350 watt
- Software : Server 2016 Operating System
Image
SKU
Description
HMSP3
Video Management System Server