https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Hold Up Detector

Elegant hold-up detector, optionally upgradable to housing cap with cover. The front-mounted cover prevents an accidental actuation. Hold-up alarm buttons are used to activate an alarm for robberies, etc. manually in an inconspicuous manner.

Hold-up alarm buttons are used to activate an alarm for robberies, etc. manually in an inconspicuous manner. The alarm signal at the hold-up and intruder alarm panel is triggered by pressing the button. Pressing the button causes the indicator paper (seal) to rupture, providing a lasting indication that an alarm was triggered. The button should be located so that the alarm can be set off inconspicuously. Elegant hold-up detector provided sophisticated mounting and connection technology, the detector is quickly installed.

Features & Benefits:
  • Pulse triggering, thus alarm repetition possible
  • Cover contact for sabotage monitoring
  • Triggering identification by paper seal
  • Seal Paper insert
  • Housing cap with accidental contact guard available as an option
  • Surface- and flush-mounting of the connecting cables possible
Certifications:
  • VdS approval
  • EN 60529
Image
SKU
Description
alt
031550
Hold Up Detector, Grey White, Surface Mounted, 30V DC, 300mA, IP40