https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Honeywell GSM/GPRS communication module

The GSM/GPRS module can be used to equip sites with no telephone line (e.g., a second home) and allows remote monitoring to be set on partially or fully unbundled sites with no Internet connection available for the alarm system.

The GSM/GPRS module can be used to equip sites with no telephone line (e.g., a second home) and allows remote monitoring to be set on partially or fully unbundled sites with no Internet connection available for the alarm system.

Features & Benefits:
  • GSM/GPRS (800/1800 MHz)
  • SIM Card slot
  • Built-in antenna

Others

  • Communications Protocol
    • GPRS
    • GSM
  • Band 1 Frequency
    • 800 MHz

Others

  • Communications Protocol
    • GPRS
    • GSM
  • Band 1 Frequency
    • 800 MHz
  • Communications Protocol : GPRS|GSM
  • Band 1 Frequency : 800 MHz
Image
SKU
Description
alt
GPRSE-2
GSM/GPRS communication module, 800/1800 MHz, Domonial Panel