https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Honeywell Security Galaxy® Dimension series

The Galaxy® Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations.

The Galaxy® Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations. It offers your customers a user-friendly system in a cost-effective and fully compliant Security Grade 3 package. With innovative wireless capability and user-friendly remote management options, the series provides high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application.

Features & Benefits:
  • Up to 520 zones
  • Up to 64 doors controlled
  • Protecting up to 32 groups
  • Up to 1000 users
  • Up to 67 weekly schedules available
  • Up to 32 yearly holiday schedules
  • Door access controlled by access
  • templates and group set status
  • Areas behind a door can be unset
  • automatically via card reader
  • Users can be managed automatically
  • and remotely in up to 5 Galaxy
  • panels with WIN-PAK for Galaxy
  • Features
  • Events can be identified instantly using
  • realistic floorplans with WIN-PAK for Galaxy
  • Access event log with 1000 events
  • recorded in panel (separate intruder log)
  • GPRS, Ethernet, PSTN, USB
  • communications options
  • Groups can be set via door control readers
  • Evacuation control will allow doors
  • to unlock in the event of fire
  • Up to 32 audio verification channels
  • Multi-language interface
  • GX remote control Mobile App for
  • remote management of up to 20 sites
  • from a single smart device
  • The Galaxy Dimension range has
  • been independently tested and is
  • compliant to EN50131-3:2009,
  • EN50131-6:2008, PD6662:2010
  • Compatible with all wiegand readers
  • Up to 8 wireless interface modules (RF portals)
  • Up to 192 wireless zones
  • Up to 100 key fobs
  • Full bi-directional agile routing
  • (patented technology)
  • Full range of wired and wireless intrusion
  • and environmental detectors
Image
SKU
Description
alt
E485-2
Galaxy Dimension, RS485 2, Line expander unit