https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Honeywell Security Galaxy Flex GSM/GPRS Module

Honeywell Security Galaxy Flex GSM/GPRS Module for Galaxy Flex provides additional communication options for reliable alarm signalling with an alarm receiving centre. It also allows Galaxy’s Remote Servicing Suite (RSS) to access the panel remotely.

Honeywell Security Galaxy Flex GSM/GPRS Module for Galaxy Flex provides additional communication options for reliable alarm signalling with an alarm receiving centre (ARC). It also allows Galaxy’s Remote Servicing Suite (RSS) to access the panel remotely. Housed directly inside the custom moulded Galaxy Flex control panel, it speeds up installation, reduces the number of boxes and cuts down on cabling. The module can use the GPRS channel or GSM network to signal to the ARC as part of a primary or back up communications path, enabling transmission should one of the paths (e.g. the PSTN line) be tampered with by an intruder.

Features & Benefits:
  • Conveniently mounted inside the panel
  • Enables enhanced dual path signalling options including:
  • GPRS backed up by GSM
  • GPRS backed up by PSTN
  • PSTN backed up by GSM
  • Supports SIA, Contact ID and Microtech protocols for alarm transmission
  • Supports Remote Routine Inspection (RRI) via the RSS with appropriate GSM modem and data enabled SIM
  • Constant monitoring of network signal strength
  • Compliant to EN50131-1 Security Grade 2, Environmental Class II

Others

  • Device Type
    • GSM/GPRS Module

Others

  • Device Type
    • GSM/GPRS Module
  • Device Type : GSM/GPRS Module
Image
SKU
Description
alt
A081-00-01
GPRS Module IB