https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Honeywell Security Intruder Alarm System

The Honeywell Security Intruder Alarm Systems are Door-Guard Interface used to guard doors that require protection even when the Galaxy system is unset.

The Honeywell Security Intruder Alarm Systems Door-Guard Interface (DGI) used to guard doors that require protection even when the Galaxy system is unset. Unauthorised access to a protected area results in a local, audible warning. The DGI should be situated near to the door(s) being protected ensuring that attention is focused on this area if unauthorised entry is attempted. Galaxy Dimension combines the best intrusion features with advanced access control functions in a single, integrated system. Installing and programming a full security system becomes easier, quicker and more efficient. With only one system to install and maintain, one point of contact for Technical Support and one training session for the complete system, there are savings in both time and money. A combined intrusion and access control system offers the end user a system which retains maximum convenience whilst maintaining the highest level of security at all times. The Galaxy Door Control Module (DCM) enables the flexible access control facilities to be exploited. Each DCM provides fully integrated security for up to two doors. The integrated design lets installers plan a system more easily. First decide which separate areas (Groups) need to be protected. Then just assign the doors, detectors and user templates to each area as required. The system does the rest. Simple!

Features & Benefits:
  • Up to 64 doors controlled
  • Area based integrated access and intrusion control. No access if area is set. Prevents false alarms
  • Up to 1000 users
  • Access event log with 1000 events recorded in panel (separate intruder log)
  • Fully customisable weekly schedules to control access, auto-setting and output functions
  • Up to 32 yearly holiday schedules each with 20 periods
  • Compliant to both EN50131 and EN50133 for combined intruder detection and access control
  • User’s access controlled by access templates and group set status
  • Area behind a door is unset automatically upon access if user has authority. This prevents false alarms due to failure to unset
  • Groups can be set by pressing the Menu Recall button after card swipe, or by triple swipe
  • A system keypad can be linked to each reader for Menu Recall function control
  • Evacuation control will allow doors to unlock in the event of fire
  • Accentic readers have tamper protection for complaince to En50131-3. Required for setting and unsetting the system
  • Wiegand compatiblilty - gives the flexibility to work with a huge range of reader and card technologies up to 40 Bits. Allows compatibility to retrofit existing installations
  • - Compatible with Wiegand keypads that use 8-bit Burst mode
  • - DCM modules available in compact plastic box or combined with a PSU and RIO expansion module in a metal box for installation convenience
Certifications:
  • EN50131-1
  • CE
  • ULC
Image
SKU
Description
alt
C075W-C-P-C
Intruder Alarm System, Door-Guard Interface Detector, Galaxy system,xDoorguard Boxed Key Case, White
alt
C075W-P-C
Intruder Alarm System, Door-Guard Interface Detector, Galaxy system,xDoorguard Boxed, White Special-Case
alt
C075W-C-P-R
Intruder Alarm System, Door-Guard Interface Detector, Galaxy system, Contact Safe Doorguard Boxed, White, C075W-C, PSP
alt
C075W-C
Doorguard, White, Common Key
alt
C075W
DETECTOR SAFE Doorguard Boxed