https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Honeywell Security Wireless Flood Sensor and Temperature Sensor

Honeywell's NEW DET8M sensors are versatile wireless device that can be configured to operate as a standalone temperature sensor or a flood sensor. These offers a real advantage in detecting flooding

Honeywell's NEW DET8M sensor is a versatile wireless device that can be configured to operate as a standalone temperature sensor and/or a remote temperature sensor or a flood sensor. The DET8M offers a real advantage in detecting flooding and allows a signal to be transmitted from the panel to the monitoring station to allow for fast reaction to avoid property damage and high costs associated with flood damage.

Features & Benefits:
  • Dual Protocol for compatibility with Galaxy Dimension, G2, Le Sucre , Domonial and Vista panels
  • Built in temperature sensor
  • Alarm signalling within 10 minutes
  • Flood probe (one FP280 supplied)
  • Alarm signalling within 60 seconds
  • Temperature external probe
  • Alarm signalling within 10 minutes
  • Bi-Directional RF communications
  • Dual Protocol for Compatibility with Galaxy, Domonial, and VISTA panels
Certifications:
  • CE
  • EN50131-1
  • EN50131-5-3
  • Grade, 2 Environmental Class II
Image
SKU
Description
alt
DET8M-RU
Flood Sensor, Built in temperature sensor, -10 to 40C Operating Temperature, Acclimate Dete
alt
DET8M
RF WATER+TEMP SENS ALPHA V2