https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Honeywell WIN-PAK Integrated Security

WIN-PAK Integrated Security by Honeywell provide enhanced access control functionality for decades, its superior scalability enables users to initially deploy WIN-PAK XE and then easily upgrade to SE or PE editions when their business needs evolve.

WIN-PAK also provides a comprehensive access control management solution that can control up to 31,500 doors. Proven to provide enhanced access control functionality for decades, its superior scalability enables users to initially deploy WIN-PAK XE and then easily upgrade to SE or PE editions when their business needs evolve. WIN-PAK is backward compatible with older hardware and related entry-level access systems and so can make good use of a customer’s existing security infrastructure. The access control reader technology can vary from entry-level proximity readers to high-security smart card technology or biometrics verification solutions. Features such as assigning a VIP status, supervisor cards and limiting the number of times a card is used provides enhanced security if needed.

Features & Benefits:
  • Detailed card holder descriptions for verification at the door
  • Live attendance reports combined with tracking and mustering track employees and visitors
  • Badge printer interface enables access card personalisation
  • Dynamic floor plans allow premises to be controlled from remote locations
  • Automatic deactivation of non-used cards prevents ‘forgotten’ cards remaining active
  • Scheduled reporting tools provide automated reports of the previous month’s activities
Certifications:
  • HSG-WIN-PAK-01-ME(0512)SB-C May 2012
Image
SKU
Description
alt
LANSERIALTUK
Networked serial comms interface for N-1000/PW-2000/NS2 panels