https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Honeywell Wireless Door/Window Contact

The DO800M is wireless magnetic door/window contacts and part of the wireless peripherals range compatible with Domonial, Le Sucre™ and Galaxy panels.

The DO800M is wireless magnetic door contacts and part of the wireless peripherals range compatible with Domonial, Le Sucre™ and Galaxy panels. They can be used in a full wireless or hybrid security systems for both residential or commercial installations. The wireless door contacts can be installed on traditional construction sites without restriction. The use of a special radio band provides increased resistance to interference and peripherals monitoring increases the security of the system throughout its entire lifetime. The peripheral devices can operate independently for an average of 5 years, reducing the need for site visits. They use standard, inexpensive CR123 lithium batteries to meet security alarm systems regulations in each country. Honeywell wireless range is one of the most reliable alarm systems.

Features & Benefits:
  • High performance wireless narrow band, FM radio frequency 868- 870MHz band with anti-jamming
  • Compact version available in colour brown (DO800M2)
  • 3V lithium batteries (CR123) allowing up to 5 years battery life
  • Wall mounted and opening tamper
  • Compatible with Domonial, Le Sucre™ and Galaxy panels
Certifications:
  • EN 50131-2-6
  • EN 50131-1 Grade 2, Environment Class II
Image
SKU
Description
alt
DO800M2
WIRELESS DOOR CONTACT ALPHA BR
alt
DO800M-P