https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

HVE1/4/8 Encoder

HVE Series video encoders utilize the latest processors and encoding technology to convert analog camera signals into IP streams. These IP streams can be recorded and viewed on Honeywell’s MAXPRO® NVRs, and other recording devices.

HVE Series video encoders utilize the latest processors and encoding technology to convert analog camera signals into IP streams. These IP streams can be recorded and viewed on Honeywell’s MAXPRO® Network Video Recorders (NVRs), and other recording devices that support ONVIF®.Available in 1-, 4- and 8-channel models, these encoders feature a wide range of video compressions, including H.264, which reduces bandwidth and storage over previous compressions. Encode up to 30 fps on every channel at full resolution (4CIF), with the capability of dual streaming. Each model has a corresponding number of audio channels for recording capability plus a single Audio Out to perform bi-directional audio communication. Control PTZ cameras through the RS-485 port; PTZ control supports numerous third-party PTZ protocols. Alarm inputs and relay outputs are available to trigger events on the NVR and to control external devices. These alarms and events can be reported to the NVR, and can also be sent either by email or by FTP upload directly from the encoder along with a captured JPEG image. HVE Series encoders support local storage. The 1-channel and 4-channel models support a microSD card; the 8-channel model can accommodate a SATA hard drive up to 4 TB. Local storage allows for storing of alarm-triggered recording, continuous, and scheduled recording. Video playback is easily achieved through the embedded intuitive web browser (IE, Firefox, Chrome, or Safari) that supports HTTPS to ensure high security. Connection via the web browser allows you to check live video or review recorded video from a remote location.

Features & Benefits:
  • H.264/MPEG4/MPEG2/ MJPEG encoding
  • Dual streaming
  • 12V DC or Power over Ethernet (HVE1X and HVE4X)
  • Local storage microSD (HVE1X and HVE4X) and hard drive (HVE8X)
  • Embedded motion detection
  • Embedded privacy zone
  • Customizable text overlay
  • Alarm input and relay output
  • Transparent RS-232 port
  • RS-485 PTZ control, multiple protocols
Certifications:
  • FCC
  • EN 55022
  • EN 50130-4
  • EN 60950-1
  • North America UL Listed to IL/CSA 60950-1 
Image
SKU
Description
alt
HVE4
Audio/Video Encoder, 4 Channel, Micro SD Card Compatible, NTSC
alt
HVE8X
Audio/Video Encoder, 8-channel, PAL, Upto 4TB, 30W
alt
HVE4X
Audio/Video Encoder, 4-channel, PAL, 16GB upto 32GB, 8W
alt
HVE8
Audio/Video Encoder, 8 Channel, PAL
alt
HVE1
Audio/Video Encoder, 1 Channel, PAL
alt
HVE1X
Audio/Video Encoder, 1-channel, PAL, 4GB upto 32GB, 8W