Honeywell Security
iCLASS® Proximity Card
iCLASS® proximity cards are designed to work with OmniClass® readers. iCLASS proximity cards are made of laminated PVC and can be printed on both sides using a dye-sublimation or thermal transfer card printer.
iCLASS® proximity cards are designed to work with OmniClass® readers. iCLASS proximity cards are made of laminated PVC and can be printed on both sides using a dye-sublimation or thermal transfer card printer. They can also be slot-punched on the short side for vertical orientation (portrait). iCLASS proximity cards are stocked in popular configurations, but special orders can be placed when the user needs to choose site code and card numbers and custom card orders are also available.
Image
SKU
Description
PVC-H-4-26-SPEC
Proximity Card, PVC, 26-bit
PVC-H-4-CEMEX
PVCH4EIRCOM-CON
PVCH4EIR-07207
PVCH4EIR-07206
PVC-H-4-37/SPEC
PVC-H-4
Proximity Card, PVC, 34-bit
PVCH4DETR
PVC-H-4-RMAIL-S
PVCH4C-SPEC
Proximity Card, 34-bit, Programmable, Composite