Honeywell Security
Indala® FlexPass® Proximity Card Reader
Indala® FlexPass® proximity card readers come in a variety of styles and read ranges. FlexPass readers provide field programmability, adaptable levels of security, durability, and are weather resistance.
Indala® FlexPass® proximity card readers come in a variety of styles and read ranges. FlexPass readers provide field programmability, adaptable levels of security, durability, and are weather resistance.
Features & Benefits:- FlexPass readers use an advanced signal processing technique to communicate with proximity cards and keytags
- Readers operate on low power for extended reader operation
- Designed to provide protection against reader tampering
- An LED indicator on the readers visually confirms a successful read
- Warranted for two years from date of shipment
Image
SKU
Description
FP610BK
Indala FlexPass Arch Mid-Range Reader, 4 to 16V DC
FP610BG
Indala FlexPass Arch Mid-Range Reader, 4 to 14V DC