https://buildings.honeywell.com/us/en/search-results.html

Honeywell Security

Indala® FlexPass® Slim Reader

Indala® FlexPass® slim readers are 125 kHz and combine intelligent programming technology. They are ideal for mounting on door frames.

Indala® FlexPass® slim readers are 125 kHz and combine intelligent programming technology. They are ideal for mounting on door frames and come in black or beige color variations.

Features & Benefits:
  • Available with Wiegand and ABA Track II outputs
  • Available in a range of colors and bezel styles to suit most decors
  • Tri-color LED indicator (red, green, and amber)
  • Independently controllable audio tone (can be tied to LED function or separately controlled)
Certifications:
  • UL/cUL
  • FCC
  • Industry Canada
  • CE
  • C-Tick
  • New Zealand/EMC
Image
SKU
Description
alt
FP603BG
Indala FlexPass Reader, Beige, Arch Slim, 4 to 16V DC, 4.5in x 1.7in x 0.8in
alt
FP603BK
Indala FlexPass Reader, Black, Arch Slim, 4 to 16V DC