Honeywell Security
Indala® FlexPass® Wall Reader
Indala® FlexPass® wall readers of 125 kHz combine intelligent programming technology with a range of stylish cover designs. Indala FlexPass wall readers are similar in size to most US switch plates and can be mounted on a single-gang box.
Indala® FlexPass® wall readers of 125 kHz combine intelligent programming technology with a range of stylish cover designs. Indala FlexPass wall readers are similar in size to most US switch plates and can be mounted on a single-gang box.
Features & Benefits:- Available with Wiegand and ABA Track II outputs
- Available in a range of colors and bezel styles to suit most décors
- Tri-color LED indicator (red, green, and amber)
- Independently controllable audio tone (can be tied to LED function or separately controlled)
- UL/cUL
- FCC
- Industry Canada
- CE
- C-Tick
- New Zealand/EMC
Image
SKU
Description
FP605BKML
FP605BG
Indala FlexPass Reader, Beige, Arch Wall, 4 to 16V DC, 4.5inx 3.0in x 0.8in
FP605BK
Indala FlexPass Reader, Black, Arch Wall, 4 to 16V DC
FP605BK27
FP605GY
Indala FlexPass Reader, Gray, Arch Wall