https://buildings.honeywell.com/us/en/search-results.html

Honeywell Security

IntelliBeam® Dual-Beam Photoelectric Sensor

IntelliBeam® sensors combine the great features of high-end photobeams in a cost-effective dual detector, offering the ultimate protection at an incredible value. Available in single and dual models, there’s an IntelliBeam to suit any application.

IntelliBeam® sensors combine the great features of high-end photobeams in a cost-effective dual detector, offering the ultimate protection at an incredible value. Available in single and dual models, there’s an IntelliBeam to suit any application.

Features & Benefits:
  • Dual beam with a range of up to 300 ft
  • Suitable for outdoor or indoor installations
  • Easy alignment features reduce installation time
  • Adjustable beam blocking time
  • Includes pole-mount kit
Certifications:
  • UL Listed

Others

  • Minimum Input Voltage
    • 10.5 voltage direct current
  • Maximum Input Voltage
    • 26 voltage direct current
  • Maximum Indoor Detection Diameter
    • 182 metre
    • 600 foot
  • Minimum Operating Ambient Temperature
    • -13 degree Fahrenheit
    • -25 degree Celsius
  • Maximum Indoor Detection Distance
    • 60 metre
    • 200 foot
  • Input Voltage
    • 10.5 - 26 voltage direct current
  • Input Current
    • 55 milliampere

Others

  • Minimum Input Voltage
    • 10.5 voltage direct current
  • Maximum Input Voltage
    • 26 voltage direct current
  • Maximum Indoor Detection Diameter
    • 182 metre
    • 600 foot
  • Minimum Operating Ambient Temperature
    • -13 degree Fahrenheit
    • -25 degree Celsius
  • Maximum Indoor Detection Distance
    • 60 metre
    • 200 foot
  • Input Voltage
    • 10.5 - 26 voltage direct current
  • Input Current
    • 55 milliampere
  • Minimum Input Voltage : 10.5 voltage direct current
  • Maximum Input Voltage : 26 voltage direct current
  • Maximum Indoor Detection Diameter : 182 metre|600 foot
  • Minimum Operating Ambient Temperature : -13 degree Fahrenheit|-25 degree Celsius
  • Maximum Indoor Detection Distance : 60 metre|200 foot
  • Input Voltage : 10.5 - 26 voltage direct current
  • Input Current : 55 milliampere
Image
SKU
Description
alt
IB100D
Photobeam, Dual Pulse, 100ft Outdoor, 300ft Indoor