Honeywell Security
IS-280 Ceiling Mount Motion Sensor
IS-280 ceiling mount motion sensors are passive infrared motion sensors that provide 360° detection in a low-profile design. Optimum performance is achieved by using advanced microprocessors and 100% tested pyroelectric elements.
IS-280 ceiling mount motion sensors are passive infrared motion sensors that provide 360° detection in a sleek, low-profile design. They are intended for commercial applications. Optimum performance is achieved by using advanced microprocessors and 100% tested pyroelectric elements.
Features & Benefits:- Provides the installer with outstanding detection and robust false-alarm immunity
- Three highly visible walk test LEDs provide easy identification of range from any distance or angle within the detection pattern
- Markings on the terminal strip allow for easy wiring
- Protection against false-alarms due to RF signals, electrostatic discharge and electrical overstress
- Bug guard that protects the pyroelectric element against insects and unwanted drafts
- Slim white housing blends well with any décor
- Wiring knockouts for either surface or recessed wire runs and can be mounted on a single-gang electrical box
- Operates effectively in harsh environments
- Provides alarm history when needed
Others
- Minimum Input Voltage
- 9 voltage direct current
- Maximum Input Voltage
- 30 voltage direct current
- Maximum Operating Humidity
- 95 Percentage
- Input Current
- 17 milliampere
Others
- Minimum Input Voltage
- 9 voltage direct current
- Maximum Input Voltage
- 30 voltage direct current
- Maximum Operating Humidity
- 95 Percentage
- Input Current
- 17 milliampere
- Minimum Input Voltage : 9 voltage direct current
- Maximum Input Voltage : 30 voltage direct current
- Maximum Operating Humidity : 95 Percentage
- Input Current : 17 milliampere
Image
SKU
Description
0-000-134-01
Motion Sensor, Celing-Mount, 360 Degree, IS-280cm
IS-280CM
Motion Sensor, Ceiling Mount, 360 Degree