Honeywell Security
IS-310 Request to Exit Sensor
IS-310 request to exit (RTE) sensors are extremely flexible, provide a generous amount of wiring room, and contain built-in internal tamper-proof shutters to enable precise target area detection.
IS-310 request to exit (RTE) sensors are extremely flexible, provide a generous amount of wiring room, and contain built-in internal tamper-proof shutters to enable precise target area detection. These sensors are available in packs of six and sold in white or black.
Features & Benefits:- Adjustable relay time (0.5 to 64 seconds)
- Micro-based signal processing
- Adjustable tamper-proof shutters provide precise target area
- Two Form C outputs
- Swivel optics allow for offset mounting
- Patented black bug guard
- Available in white or black
Others
- Maximum Current Rating
- 50 milliampere
- Detection Range
- 4.8 x 2.5 metre
Others
- Maximum Current Rating
- 50 milliampere
- Detection Range
- 4.8 x 2.5 metre
- Maximum Current Rating : 50 milliampere
- Detection Range : 4.8 x 2.5 metre
Image
SKU
Description
0-000-361-02
Request To Exit Sensors, Black
0-000-361-01
Request To Exit Sensors, White