Honeywell Security
IS335 Wired PIR Motion Detector
E-Series PIR intrusion detectors are ideal for all residential application. They deliver exceptional value and performance while reducing false-alarms.
E-Series PIR intrusion detectors are ideal for all residential application. They deliver exceptional value and performance while reducing false alarms. IS335 detectors feature selectable pet immunity for animals weighing up to 80 lb, an always-enabled LED, 40x56 ft range, and a style that blends with any décor.
Features & Benefits:- Sealed optical chamber prevents drafts and insects from affecting the detector
- Custom designed Fresnel lens provides a consistent level of detection — delivering optimal performance no matter what the distance
- Coverage range protection that exceeds similar products in the market
- Provides superior protection against false alarms without sacrificing catch performance
- Installers can turn pet immunity on or off simply by setting a jumper
- Patented black bug guard reduces false alarms by providing 2,000 lux of white light immunity
- Mount on walls or in corners, with heights from 7 to 9 ft (2.1 to 2.7 m)
- FCC part 15, Class B Verified
- IC ICES-003, Class B Verified
- ETL Listed to UL 639
- cETL Listed to ULC S306
Others
- Minimum Input Voltage
- 9 voltage direct current
- Maximum Input Voltage
- 15 voltage direct current
- Maximum Operating Humidity
- 93 Percentage
- Input Current
- 7 milliampere
Others
- Minimum Input Voltage
- 9 voltage direct current
- Maximum Input Voltage
- 15 voltage direct current
- Maximum Operating Humidity
- 93 Percentage
- Input Current
- 7 milliampere
- Minimum Input Voltage : 9 voltage direct current
- Maximum Input Voltage : 15 voltage direct current
- Maximum Operating Humidity : 93 Percentage
- Input Current : 7 milliampere
Image
SKU
Description
IS335
PIR Motion Detector, Wired
IS335T