https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

KP-11 5-Wire Access Keypad

KP-11 5-wire access keypads offer security without the use of a card.

KP-11 5-Wire Access Keypad

KP-11 5-wire access keypads offer security without the use of a card. Users enter their personal numerical code to gain access. The unsurpassed ability of these keypads to tolerate virtually any environment enables them to function reliably in extreme climate conditions, yet their aesthetic design allows for installation inside any office building. KP-11 keypads are constructed out of stainless steel and the piezo technology allows the keypads to be activated by user touch, without any moving parts or contacts that can corrode over time. An audible beep and visual indication are generated with each key pressed. The elimination of moving parts gives these keypads unquestioned dependability.

Features & Benefits:
  • Impact- and weather-resistant
  • Designed for indoor and outdoor use
  • Status monitoring LEDs
  • LED power indicator
  • Vandal-resistant
  • No moving parts to wear out
  • Audio/visual feedback
  • Wiegand output emulation
  • Selectable for 5 or 12V
  • Programmable site code
Image
SKU
Description
alt
KP-11
Access Keypad, 5-Wire, Stainless Steel, 32-bit Wiegand Output
alt
KP-11-26
Access Keypad, 5-Wire, Stainless Steel, 26-bit Wiegand Output