https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Le Sucre Camera PIR Motion Sensor

Le Sucre Camera PIR Motion Sensors are wirless security system with motion sensor and built -in - camera.

Reliable confirmation of alarms is becoming a more and more vital element of a security system. Honeywell has introduced a security system that takes security to the next level. Le Sucre Camera PIR Motion Sensors by Honeywell are some innovative range of wireless security systems with built in motion sensors. These systems also provide the end user to verify if the alarm was sent by the intruder system is real or not and hence reduces false alarms. This completely negates the presence of anyone to keep a watch at the premises of an organisation.

Features & Benefits:
  • Easy installation
  • Remote self monitoring
  • Unobstructive design
  • Colour images, low or high resolutions
Certifications:
  • For CAMIR-F1
  • EN50131-1 Grade 2, Class II
  • NF&A2P two shields
Image
SKU
Description
alt
CAMIR-F1
Le Sucre Camera PIR Motion Sensor, 11x12m range, 2xCR123 Battery
alt
CAMIR-8EZ
Le Sucre Camera PIR Motion Sensor, 11x12m range, 2xCR123 Battery