https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

LuminAXS Reader

LuminAXS readers are suitable for access control systems and for arming and disarming intruder systems. They are available with wiegand interface, so that a wide range of application possibilities is offered.

LuminAXS Readers have 3 LEDs (green, yellow, red) which are generally controlled by the panel unit in normal operation. The light ring colours and LEDs can be set up via the programming box. The clear backlighting of the keypad and an integrated buzzer provide clear feedback during operation. They can easily be integrated into the Honeywell access control systems and the Honeywell intrusion detection technology via the standard interfaces wiegand. Due to the supplied mounting frame, the reader can also be mounted individually, quickly and simply without a European gang box.

Features & Benefits:
  • Reading technology MIFARE DESFire EV1/EV2 encrypted
  • Resistant surface IP65
  • Robust keyboard, backlit
  • Without keypad available
  • Compact design
  • Small, flat, robust housing
  • Easy installation
  • Suitable for indoor and outdoor
  • 3 Status LEDs
  • Light ring, programmable
Certifications:
  • Vds Approved

Others

  • Security Features
    • Integrated Buzzer
    • Tamper Detection
  • Compatible Environments
    • Outdoor
    • Indoor
  • Communication Interfaces
    • Wiegand
  • Indicators
    • LED

Others

  • Security Features
    • Integrated Buzzer
    • Tamper Detection
  • Compatible Environments
    • Outdoor
    • Indoor
  • Communication Interfaces
    • Wiegand
  • Indicators
    • LED
  • Security Features : Integrated Buzzer|Tamper Detection
  • Compatible Environments : Outdoor|Indoor
  • Communication Interfaces : Wiegand
  • Indicators : LED
Image
SKU
Description
alt
LU4500BHONA
Mifare DesFEV2 wiegand reader
alt
LU45BHONA
Mifare DesFEV2 wiegand reader - no Light Ring
alt
LU4502BHONA
Mifare DesFEV2 2key wiegand reader
alt
LU4516BHONA
Mifare DesFEV2 16key wiegand reader