https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

LuminAXS Touchless reader Accesory

The LuminAXS reader is suitable for access control systems and for arming and disarming intruder systems.

The LuminAXS reader is suitable for access control systems and for arming and disarming intruder systems. The narrow, flat and rugged housing allow the reader meet modern architectural design requirements. Readers with the illuminated ring can be programmed according to the customer requirements. The readers are available with a wiegand interface to ensure that a wide range of applications are possible.

Features & Benefits:
  • Reading technology MIFARE DESFire EV1 encrypted
  • Resistant surface IP65
  • Without keypad available
  • Compact design
  • Small, flat, robust housing
  • Easy installation
  • Suitable for indoor and outdoor
  • 3 Status LEDs
  • Light ring, programmable
  • Automatic antenna matching function also on metal
  • Integrated buzzer
  • Wiegand interface
  • Tamper detection
  • Wall mount housing, surface mount option, visual cover and configuration tool USB available
Image
SKU
Description
alt
LU45USBCONF
Configuration tool usb
alt
LU45BB
luminAXS wall plate for surface mounting
alt
LU45COV
luminAXS visual cover
alt
LU45SCR
Cap, screw cover, set, luminAXS