Honeywell Security
MAXPRO® NVR Hybrid SE
MAXPRO® NVR Hybrid SE is an open, flexible, and scalable Hybrid (IP and analog) video surveillance system. They utilize HD cameras to offer a powerful high definition IP recording and security monitoring system.
MAXPRO® NVR Hybrid SE is an open, flexible, and scalable Hybrid (IP and analog) video surveillance system. MAXPRO NVR Hybrid SE utilizes Honeywell's HD cameras to offer a powerful high definition IP recording and security monitoring system for small- to medium-sized installations. It also supports analog cameras, enabling transition by keeping existing analog investment while transitioning to IP. MAXPRO NVR Hybrid SE is an open platform and supports broad third-party device integrations with support for PSIA and ONVIF (including Profile S devices) standards, real-time streaming protocol (RTSP) standard and native device integrations including 360° camera support.
MAXPRO NVR Hybrid SE provides easy-to-use desktop clients, web client and mobile apps — MAXPRO Mobile. The web client is supported from any standard Mac or PC browser and requires no additional install, provides the value of reduced setup, maintenance, and improved compatibility. The interface is simple and intuitive with all the functionality and features that users need for daily surveillance operations, such as live view and playback of recorded video.
MAXPRO NVR Hybrid SE comes pre-installed with all required software and is also pre-licensed for 32 channels. This, along with an easy 3-Click Wizard to live video for auto configuration, makes installing an IP system quick and efficient without requiring any IT expertise. Simple and logical configuration pages make setup a breeze, even for the novice installer.
MAXPRO NVR Hybrid SE offers advanced features. Honeywell’s patented Video Surround feature allows for tracking subjects of interest as they move between areas covered by adjacent cameras by simply double-clicking on the panel where the subject is currently visible. Features such as the powerful calendar, preview search options and film strip view allow for rapidly searching video for scenes of interest and then a quick export method transfers video to an authenticated video clip playable through Windows Media player.
Features & Benefits:- MAXPRO NVR Hybrid SE allows local or remote operations including live and recorded video monitoring, configuration, and system management in a single desktop client interface
- Support for mobile monitoring clients on iOS and Android with MAXPRO Mobile apps
- Broad device integrations: Honeywell cameras and encoders, third-party devices with support for standards – PSIA and ONVIF® (including Profile S devices), RTSP standard and native device integration including 360° camera support
- Feature-rich, user-friendly Windows based interface to view HD and analog video and configure system settings
- Record and monitor up to 32 channels with combination of 16 analog with 480 fps at CIF NTSC (400 fps at CIF PAL) or 120 fps at 4CIF NTSC (100 fps at CIF PAL) and 16 IP with 320 fps at 1080p HD OR all 32 IP with 960 fps at 720p HD or 640 fps at 1080p HD per MAXPRO NVR Hybrid SE. Network bandwidth/throughput supported per NVR Hybrid with incoming: 120 Mbps, outgoing: 120 Mbps providing a total: 240 Mbps
- Supports one-way Audio (for specific IP cameras) with live and playback on desktop clients for up to 32 IP channels
- Analog cameras support with 16 looping inputs, 16 IOs and 1 analog PTZ control port on the unit
- Includes HDMI, DVI-I/VGA ports for single monitor support for local client and spot monitor support for analog cameras
- MAXPRO NVR Hybrid SE supports displaying 16 cameras at one time, greater numbers of cameras can be displayed by adding additional client workstations
- Emissions: FCC Part 15, Subpart B, Class B; EN55022:2010
- Immunity: EN50130-4:2011
- Safety: ANSI/UL 60950-1; CAN/CSA C22.2 60950-1; EN60950 1: 2006 + A11: 2009 + A12: 2011 + A1: 2010
Others
- Maximum Number of Desktop Client Connections
- Live - 160 Streams
- Memory Capacity
- 8 GB
- Maximum Storage Temperature
- 65 degree Celsius
- Live Settings
- Resolution & Frame Rate
- Compression Format
- Sync Playback
- 9 Streams
- Video Clip Authentication
- Verification Tool Provided
- Digital Signature
- Minimum Storage Temperature
- -10 degree Celsius
- Picture Controls
- Contrast
- Maintain Aspect Ratio
- Stretched
- Hue
- Blur
- Brightness
- Sharpness
- Original Size & Picture Mirror
- Saturation
- Power Supply
- 465 watt
- Format
- 32-Channel (16 Analog Inputs) Hybrid Network Video Recorder (NVR)
- Event Report
- Per Camera or Recorder Events
- Database
- Microsoft SQL Express 2008 R2
- Minimum Operating Ambient Temperature
- 5 degree Celsius
- Number of 3.0 USB Ports
- 2
- Maximum Operating Humidity
- 90 (Non-condensing) percentage relative humidity
- Operating System
- Windows Embedded Standard 7 SP1, 64-Bit
- Minimum Operating Humidity
- 0 (Non-condensing) percentage relative humidity
- Operator Reporting
- Configurator
- Per User
- Session & Viewer
- Finish
- Steel Chassis
- OS Drive
- Concealed Text Option
- For Use With
- Supports Performance Series IP
- IP PTZ
- EQUIP® Series
- Analytics Licenses Supported
- MAXPRO NVR Hybrid SE
- Communication Protocols
- Ethernet
- Chassis with Locking Bezel
- 4U 4-Bay
- Number of 2.0 USB Ports
- 8
- Number of Ethernet Ports
- 2
- Recording Frame Rate
- 16 Analog with 480 fps @ CIF NTSC (400 fps @ CIF PAL) or 120 fps @ 4CIF NTSC (100 fps @ 4CIF PAL) & 16 IP with 320 fps @ 1080p HD OR all 32 IP with 960 fps @ 720p HD or 640 fps @ 1080p HD
- Main Processer
- Intel ® Core i7-3770 3.4 GHz
- Input Voltage
- 115 - 230 voltage alternating current
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Salvo Layouts
- Desktop Client - Full 2x2 1x5 3x3 2x8 1x12 4x4
- Web Client - 2x2 1x1 1x2 1x3
- ONVIF Compatibility
- Yes
- Maximum Power Consumption
- 465 watt
- Event Recording
- Pre and Post duration setting
- Network Throughput
- Total: 240 Mbps
- Outgoing: 120 Mbps
- Incoming: 120 Mbps
- Playback Speed
- FWD/REV Play x(1, 2, 4, 8, 16) Slow FWD/REV Play x (1/2, 1/4, 1/8)
- Resolution
- 1280 x 1024 pixel
Others
- Maximum Number of Desktop Client Connections
- Live - 160 Streams
- Memory Capacity
- 8 GB
- Maximum Storage Temperature
- 65 degree Celsius
- Live Settings
- Resolution & Frame Rate
- Compression Format
- Sync Playback
- 9 Streams
- Video Clip Authentication
- Verification Tool Provided
- Digital Signature
- Minimum Storage Temperature
- -10 degree Celsius
- Picture Controls
- Contrast
- Maintain Aspect Ratio
- Stretched
- Hue
- Blur
- Brightness
- Sharpness
- Original Size & Picture Mirror
- Saturation
- Power Supply
- 465 watt
- Format
- 32-Channel (16 Analog Inputs) Hybrid Network Video Recorder (NVR)
- Event Report
- Per Camera or Recorder Events
- Database
- Microsoft SQL Express 2008 R2
- Minimum Operating Ambient Temperature
- 5 degree Celsius
- Number of 3.0 USB Ports
- 2
- Maximum Operating Humidity
- 90 (Non-condensing) percentage relative humidity
- Operating System
- Windows Embedded Standard 7 SP1, 64-Bit
- Minimum Operating Humidity
- 0 (Non-condensing) percentage relative humidity
- Operator Reporting
- Configurator
- Per User
- Session & Viewer
- Finish
- Steel Chassis
- OS Drive
- Concealed Text Option
- For Use With
- Supports Performance Series IP
- IP PTZ
- EQUIP® Series
- Analytics Licenses Supported
- MAXPRO NVR Hybrid SE
- Communication Protocols
- Ethernet
- Chassis with Locking Bezel
- 4U 4-Bay
- Number of 2.0 USB Ports
- 8
- Number of Ethernet Ports
- 2
- Recording Frame Rate
- 16 Analog with 480 fps @ CIF NTSC (400 fps @ CIF PAL) or 120 fps @ 4CIF NTSC (100 fps @ 4CIF PAL) & 16 IP with 320 fps @ 1080p HD OR all 32 IP with 960 fps @ 720p HD or 640 fps @ 1080p HD
- Main Processer
- Intel ® Core i7-3770 3.4 GHz
- Input Voltage
- 115 - 230 voltage alternating current
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Salvo Layouts
- Desktop Client - Full 2x2 1x5 3x3 2x8 1x12 4x4
- Web Client - 2x2 1x1 1x2 1x3
- ONVIF Compatibility
- Yes
- Maximum Power Consumption
- 465 watt
- Event Recording
- Pre and Post duration setting
- Network Throughput
- Total: 240 Mbps
- Outgoing: 120 Mbps
- Incoming: 120 Mbps
- Playback Speed
- FWD/REV Play x(1, 2, 4, 8, 16) Slow FWD/REV Play x (1/2, 1/4, 1/8)
- Resolution
- 1280 x 1024 pixel
- Maximum Number of Desktop Client Connections : Live - 160 Streams
- Memory Capacity : 8 GB
- Maximum Storage Temperature : 65 degree Celsius
- Live Settings : Resolution & Frame Rate|Compression Format
- Sync Playback : 9 Streams
- Video Clip Authentication : Verification Tool Provided|Digital Signature
- Minimum Storage Temperature : -10 degree Celsius
- Picture Controls : Contrast|Maintain Aspect Ratio|Stretched|Hue|Blur|Brightness|Sharpness|Original Size & Picture Mirror|Saturation
- Power Supply : 465 watt
- Format : 32-Channel (16 Analog Inputs) Hybrid Network Video Recorder (NVR)
- Event Report : Per Camera or Recorder Events
- Database : Microsoft SQL Express 2008 R2
- Minimum Operating Ambient Temperature : 5 degree Celsius
- Number of 3.0 USB Ports : 2
- Maximum Operating Humidity : 90 (Non-condensing) percentage relative humidity
- Operating System : Windows Embedded Standard 7 SP1, 64-Bit
- Minimum Operating Humidity : 0 (Non-condensing) percentage relative humidity
- Operator Reporting : Configurator|Per User|Session & Viewer
- Finish : Steel Chassis
- OS Drive : Concealed Text Option
- For Use With : Supports Performance Series IP|IP PTZ|EQUIP® Series
- Analytics Licenses Supported : MAXPRO NVR Hybrid SE
- Communication Protocols : Ethernet
- Chassis with Locking Bezel : 4U 4-Bay
- Number of 2.0 USB Ports : 8
- Number of Ethernet Ports : 2
- Recording Frame Rate : 16 Analog with 480 fps @ CIF NTSC (400 fps @ CIF PAL) or 120 fps @ 4CIF NTSC (100 fps @ 4CIF PAL) & 16 IP with 320 fps @ 1080p HD OR all 32 IP with 960 fps @ 720p HD or 640 fps @ 1080p HD
- Main Processer : Intel ® Core i7-3770 3.4 GHz
- Input Voltage : 115 - 230 voltage alternating current
- Maximum Operating Ambient Temperature : 40 degree Celsius
- Salvo Layouts : Desktop Client - Full 2x2 1x5 3x3 2x8 1x12 4x4|Web Client - 2x2 1x1 1x2 1x3
- ONVIF Compatibility : Yes
- Maximum Power Consumption : 465 watt
- Event Recording : Pre and Post duration setting
- Network Throughput : Total: 240 Mbps|Outgoing: 120 Mbps|Incoming: 120 Mbps
- Playback Speed : FWD/REV Play x(1, 2, 4, 8, 16) Slow FWD/REV Play x (1/2, 1/4, 1/8)
- Resolution : 1280 x 1024 pixel