Honeywell Security
MAXPRO® NVR PE
MAXPRO® NVR PE (Professional Edition) provides an open, flexible, and scalable system with operational power to address the needs of a wide variety of enterprise applications.
MAXPRO® NVR PE is an open, flexible, and scalable enterprise IP video surveillance system. Utilizing Honeywell’s HD cameras, MAXPRO NVR PE is a powerful, HD IP recording system with support for standards, remote viewing clients for enterprise installations. MAXPRO NVR PE is an open platform and supports third-party device integrations with support for PSIA and ONVIF, real-time streaming protocol (RTSP) standard, and native device integrations including 360° camera support. MAXPRO NVR PE provides easy-to-use desktop clients, web client, and mobile apps. The web client is supported from any standard Mac or PC browser and requires no additional installation, providing the value of reduced setup and improved compatibility. The interface is simple and intuitive with all the functionality and features that users need for daily surveillance operations, such as live view and playback of recorded video.
MAXPRO NVR PE comes pre-installed with all required software and is also pre-licensed for 32 channels. This, along with an easy 3-Click wizard* to live video for auto configuration, makes installing an IP system quick and efficient. Simple and logical configuration pages make setup a breeze even for the novice installer. It supports simultaneous recording, remote viewing, search, and system management for up to 32 IP cameras including HD formats with easy-to-use clients. End users can view live video while simultaneously performing searches. MAXPRO NVR PE also offers advanced features. Honeywell’s patented video surround feature provides the ability to track subjects of interest as they move between areas covered by adjacent cameras by simply double-clicking on the panel where the subject is currently visible. Features such as the powerful calendar, preview search options, and film strip view allow for rapidly searching video for scenes of interest and then quick export method transfers video to an authenticated video clip playable through Windows® Media player.
The user interface is based on Honeywell’s flagship MAXPRO VMS user interface which offers a feature-rich user experience and is common across the MAXPRO NVR family. Utilization of this familiar interface allows for the “Learn One, Know them All” concept that allows for familiarity across a broad range of Honeywell products, which saves training costs. Multiple MAXPRO NVRs can be deployed for system expansion using a distributed architecture and integrated with the MAXPRO viewer multi-site software or MAXPRO VMS enterprise video management system.
The MAXPRO NVR PE unit is a solution that provides the processor and RAID enclosure in one chassis, resulting in both space and cost savings. RAID 5 and 6 support is available through a hardware-based RAID controller that removes the loading on the processor that software RAID can bring. A convenient web browser interface is used to manage the RAID controller. The unit is rack mountable and features dual redundant power supplies and mirrored 2.5 inch operating and application drives for high availability. Dual 1 GB NICs are optimized to separate record and viewing data to ensure 100% recording and smooth playback even with multiple client connections.
*With default settings and in a LAN for specific models
Features & Benefits:- Record and remotely monitor up to 32 channels at 960 fps at 4CIF/VGA or at 720p HD or 640 fps at 1080p HD per MAXPRO NVR PE
- Network bandwidth/throughput supported per NVR (incoming 120 Mbps, outgoing 120 Mbps, total 240 Mbps)
- Supports 1-way audio (for specific IP cameras)
- Robust SAS hard drive options providing raw storage capacities of 32 TB
- Includes HDMI cw DVI-D to HDMI adapter or VGA or DVI-D or display port for single monitor support for local configuration client
- 2U rack-mount form factor with optional locking front bezel
- Rack rails included for use with four post racking systems
- Emissions: FCC Part 15B Class A
- Safety: ANSI/UL 60950-1, CAN/CSA C22.2 No 60950-1
Others
- Maximum Number of Desktop Client Connections
- 38 (Per Unit from 19 Remote Workstations)
- 1 (Local on NVR)
- Memory Capacity
- 16 gal(US)/d
- Live Settings
- Frame Rate
- Compression Format
- Resolution
- Peak Power Dissipation
- 2800
- Video Clip Authentication
- Verification Tool Provided
- Digital Signature
- Average Power Dissipation
- 880
- Display Interface
- VGA
- Number of Monitor Outputs
- 2
- Picture Controls
- Contrast
- Blur
- Hue
- Maintain Aspect Ratio
- Brightness
- Picture Mirror
- Sharpness
- Saturation
- Original Size
- Stretched
- Power Supply
- 750 watt
- Event Report
- Per Camera or Recorder Events
- Operating Voltage
- 220 volt
- 110 volt
- Number of 3.0 USB Ports
- 2
- Database
- Microsoft SQL Server® 2012 Express
- Minimum Operating Ambient Temperature
- 10 degree Celsius
- 50 degree Fahrenheit
- Maximum Operating Humidity
- 90 Percentage
- Operating System
- Windows 10 IoT Enterprise for Embedded Systems
- Minimum Operating Humidity
- 5 Percentage
- On Screen Display
- Concealed Text Option
- Finish
- Matte Paint (Chassis)
- Operator Reporting
- Session & Viewer
- Per User
- Configurator
- OS Drive
- 2 x 240 GB M.2 SSD, RAID 1
- Includes Failover/Redundancy Options
- Yes
- Recording Bitrate
- 4
- Video Compression
- H.265
- H.264
- MJPEG
- MPEG4
- For Use With
- equIP® Series Camera
- Performance Series IP Camera
- Analytics Licenses Supported
- Smart VMD
- Communication Protocols
- RJ-45
- Chassis with Locking Bezel
- 2U, 12 Bay Including Rack Mount Kit
- Number of 2.0 USB Ports
- 2
- Head End Compatibility
- MAXPRO VMS
- Recording Frame Rate
- 3840 fps @ 1080p
- Number of Ethernet Ports
- 4
- Main Processer
- Intel® Xeon® Silver 4110 (2.1 GHz)
- Input Voltage
- 220
- 110
- Remote Device Compatibility
- Mobile App (Phone)
- Desktop Client
- Mobile App (Tablet)
- Web Client
- Salvo Layouts
- 2 x 2 (Desktop Client - Full)
- 1 x 1 (Mobile Application, Phone)
- 2 x 2 (Mobile Application, Phone)
- 1 x 3 (Web Client)
- 2 x 4 (Mobile Application, Phone)
- 3 x 3 (Desktop Client - Full)
- 1 x 5 (Desktop Client - Full)
- 2 x 2.1 x 1 (Web Client)
- 1 x 12 (Desktop Client - Full)
- 4 x 4 (Desktop Client - Full)
- 2 x 8 (Desktop Client - Full)
- 1 x 2 (Web Client)
- 3 x 3 (Mobile Application, Tablet) ; 2 x 2 (Mobile Application, Tablet) ; 1 x 1 (Mobile Application, Tablet)
- 1 x 2 (Mobile Application, Phone)
- ONVIF Compatibility
- Yes
- Event Recording
- Pre & Post Duration Setting
- Network Throughput
- 800 Mbps
- Playback Speed
- 1/4 (Slow FWD/REV Play)
- 2 (FWD/REV Play)
- 8 (FWD/REV Play)
- 1/8 (Slow FWD/REV Play)
- 1/2 (Slow FWD/REV Play)
- 16 (FWD/REV Play)
- 1 (FWD/REV Play)
- 4 (FWD/REV Play)
- Languages Supported
- Multi-Language
- Local
Others
- Maximum Number of Desktop Client Connections
- 38 (Per Unit from 19 Remote Workstations)
- 1 (Local on NVR)
- Memory Capacity
- 16 gal(US)/d
- Live Settings
- Frame Rate
- Compression Format
- Resolution
- Peak Power Dissipation
- 2800
- Video Clip Authentication
- Verification Tool Provided
- Digital Signature
- Average Power Dissipation
- 880
- Display Interface
- VGA
- Number of Monitor Outputs
- 2
- Picture Controls
- Contrast
- Blur
- Hue
- Maintain Aspect Ratio
- Brightness
- Picture Mirror
- Sharpness
- Saturation
- Original Size
- Stretched
- Power Supply
- 750 watt
- Event Report
- Per Camera or Recorder Events
- Operating Voltage
- 220 volt
- 110 volt
- Number of 3.0 USB Ports
- 2
- Database
- Microsoft SQL Server® 2012 Express
- Minimum Operating Ambient Temperature
- 10 degree Celsius
- 50 degree Fahrenheit
- Maximum Operating Humidity
- 90 Percentage
- Operating System
- Windows 10 IoT Enterprise for Embedded Systems
- Minimum Operating Humidity
- 5 Percentage
- On Screen Display
- Concealed Text Option
- Finish
- Matte Paint (Chassis)
- Operator Reporting
- Session & Viewer
- Per User
- Configurator
- OS Drive
- 2 x 240 GB M.2 SSD, RAID 1
- Includes Failover/Redundancy Options
- Yes
- Recording Bitrate
- 4
- Video Compression
- H.265
- H.264
- MJPEG
- MPEG4
- For Use With
- equIP® Series Camera
- Performance Series IP Camera
- Analytics Licenses Supported
- Smart VMD
- Communication Protocols
- RJ-45
- Chassis with Locking Bezel
- 2U, 12 Bay Including Rack Mount Kit
- Number of 2.0 USB Ports
- 2
- Head End Compatibility
- MAXPRO VMS
- Recording Frame Rate
- 3840 fps @ 1080p
- Number of Ethernet Ports
- 4
- Main Processer
- Intel® Xeon® Silver 4110 (2.1 GHz)
- Input Voltage
- 220
- 110
- Remote Device Compatibility
- Mobile App (Phone)
- Desktop Client
- Mobile App (Tablet)
- Web Client
- Salvo Layouts
- 2 x 2 (Desktop Client - Full)
- 1 x 1 (Mobile Application, Phone)
- 2 x 2 (Mobile Application, Phone)
- 1 x 3 (Web Client)
- 2 x 4 (Mobile Application, Phone)
- 3 x 3 (Desktop Client - Full)
- 1 x 5 (Desktop Client - Full)
- 2 x 2.1 x 1 (Web Client)
- 1 x 12 (Desktop Client - Full)
- 4 x 4 (Desktop Client - Full)
- 2 x 8 (Desktop Client - Full)
- 1 x 2 (Web Client)
- 3 x 3 (Mobile Application, Tablet) ; 2 x 2 (Mobile Application, Tablet) ; 1 x 1 (Mobile Application, Tablet)
- 1 x 2 (Mobile Application, Phone)
- ONVIF Compatibility
- Yes
- Event Recording
- Pre & Post Duration Setting
- Network Throughput
- 800 Mbps
- Playback Speed
- 1/4 (Slow FWD/REV Play)
- 2 (FWD/REV Play)
- 8 (FWD/REV Play)
- 1/8 (Slow FWD/REV Play)
- 1/2 (Slow FWD/REV Play)
- 16 (FWD/REV Play)
- 1 (FWD/REV Play)
- 4 (FWD/REV Play)
- Languages Supported
- Multi-Language
- Local
- Maximum Number of Desktop Client Connections : 38 (Per Unit from 19 Remote Workstations)|1 (Local on NVR)
- Memory Capacity : 16 gal(US)/d
- Live Settings : Frame Rate|Compression Format|Resolution
- Peak Power Dissipation : 2800
- Video Clip Authentication : Verification Tool Provided|Digital Signature
- Average Power Dissipation : 880
- Display Interface : VGA
- Number of Monitor Outputs : 2
- Picture Controls : Contrast|Blur|Hue|Maintain Aspect Ratio|Brightness|Picture Mirror|Sharpness|Saturation|Original Size|Stretched
- Power Supply : 750 watt
- Event Report : Per Camera or Recorder Events
- Operating Voltage : 220 volt|110 volt
- Number of 3.0 USB Ports : 2
- Database : Microsoft SQL Server® 2012 Express
- Minimum Operating Ambient Temperature : 10 degree Celsius|50 degree Fahrenheit
- Maximum Operating Humidity : 90 Percentage
- Operating System : Windows 10 IoT Enterprise for Embedded Systems
- Minimum Operating Humidity : 5 Percentage
- On Screen Display : Concealed Text Option
- Finish : Matte Paint (Chassis)
- Operator Reporting : Session & Viewer|Per User|Configurator
- OS Drive : 2 x 240 GB M.2 SSD, RAID 1
- Includes Failover/Redundancy Options : Yes
- Recording Bitrate : 4
- Video Compression : H.265|H.264|MJPEG|MPEG4
- For Use With : equIP® Series Camera|Performance Series IP Camera
- Analytics Licenses Supported : Smart VMD
- Communication Protocols : RJ-45
- Chassis with Locking Bezel : 2U, 12 Bay Including Rack Mount Kit
- Number of 2.0 USB Ports : 2
- Head End Compatibility : MAXPRO VMS
- Recording Frame Rate : 3840 fps @ 1080p
- Number of Ethernet Ports : 4
- Main Processer : Intel® Xeon® Silver 4110 (2.1 GHz)
- Input Voltage : 220|110
- Remote Device Compatibility : Mobile App (Phone)|Desktop Client|Mobile App (Tablet)|Web Client
- Salvo Layouts : 2 x 2 (Desktop Client - Full)|1 x 1 (Mobile Application, Phone)|2 x 2 (Mobile Application, Phone)|1 x 3 (Web Client)|2 x 4 (Mobile Application, Phone)|3 x 3 (Desktop Client - Full)|1 x 5 (Desktop Client - Full)|2 x 2.1 x 1 (Web Client)|1 x 12 (Desktop Client - Full)|4 x 4 (Desktop Client - Full)|2 x 8 (Desktop Client - Full)|1 x 2 (Web Client)|3 x 3 (Mobile Application, Tablet) ; 2 x 2 (Mobile Application, Tablet) ; 1 x 1 (Mobile Application, Tablet)|1 x 2 (Mobile Application, Phone)
- ONVIF Compatibility : Yes
- Event Recording : Pre & Post Duration Setting
- Network Throughput : 800 Mbps
- Playback Speed : 1/4 (Slow FWD/REV Play)|2 (FWD/REV Play)|8 (FWD/REV Play)|1/8 (Slow FWD/REV Play)|1/2 (Slow FWD/REV Play)|16 (FWD/REV Play)|1 (FWD/REV Play)|4 (FWD/REV Play)
- Languages Supported : Multi-Language|Local