Honeywell Security
MAXPRO® NVR Professional Edition
MAXPRO® NVR Professional Edition(PE) is an open, flexible, and scalable enterprise IP video surveillance system.
MAXPRO® NVR Professional Edition (PE) is an open, flexible, and scalable Enterprise IP video surveillance system. Utilizing Honeywell’s high definition cameras, MAXPRO NVR PE is a powerful, high definition IP recording system with support for standards, remote viewing clients for enterprise installations.
MAXPRO NVR PE integrates the full line of Honeywell IP cameras and HVE encoders and supports ONVIF® Profile S, PSIA, and real-time streaming protocol (RTSP) standards. MAXPRO NVR PE comes pre-installed with all required software and pre-licensed for 32, 48, 64, or 128 channels with no extra channel license costs. The NVR software version includes all required applications and licenses for up to 128 channels. Simple and logical configuration pages make setup a breeze even for the novice installer.
The processor and RAID enclosure are provided in one chassis, resulting in both space and cost savings. RAID 5 and 6 support for video storage is available through a hardware-based RAID controller, which removes the loading on the processor that software RAID can bring.
Intelligence events from cameras can be viewed at the alarm panel, and trigger recording on MAXPRO NVRs for further investigation. Common feature-rich user experience across the MAXPRO NVR family and MAXPRO VMS/Viewer provides familiarity across a broad range of Honeywell products, saving training costs.
Features & Benefits:- Native device integrations supporting equIP® Series cameras’ new features: 4K resolution, H.265 video compression codec, 3D PTZ control, 360° camera and multi-imager camera support, and intelligence events
- Single channel license (8, 16, 32, 64, or 128 channels) for Encoders and multi-imager 360° cameras
- Keyboard control with UltraKey Plus and UltraKey Lite® over Ethernet
- Easy 3-Click wizard to live video for auto configuration - quick and efficient IP system install
- Supports simultaneous recording, live monitoring, search, and system management for up to 128 IP cameras including high definition formats with easy-to-use clients
- Easy-to-use desktop clients, web client and mobile apps
- Multiple MAXPRO NVRs deployed for system expansion using a distributed architecture and integrated with the MAXPRO Viewer multisite software or MAXPRO VMS enterprise video management system
- Integration with Honeywell WIN‑PAK® and Pro-Watch® Access Control Systems providing an integrated access control, intrusion, and video solution
- Convenient web browser interface to manage the RAID controller
- Rack mountable with dual redundant power supplies and mirrored 2.5 inch operating and application solid state drives (SSDs) for high availability
Others
- Memory Capacity
- 32 gal(US)/d
- Maximum Number of Desktop Client Connections
- 38 (Per Unit from 19 Remote Workstations)
- 1 (Local on NVR)
- Live Settings
- Resolution
- Frame Rate
- Compression Format
- Video Clip Authentication
- Verification Tool Provided
- Digital Signature
- Peak Power Dissipation
- 2800
- Display Interface
- VGA
- Average Power Dissipation
- 880
- Number of Monitor Outputs
- 2
- Picture Controls
- Sharpness
- Blur
- Picture Mirror
- Stretched
- Contrast
- Maintain Aspect Ratio
- Brightness
- Saturation
- Hue
- Original Size
- Power Supply
- 750 watt
- Event Report
- Per Camera or Recorder Events
- Number of 3.0 USB Ports
- 2
- Operating System
- Windows 10 IoT Enterprise for Embedded Systems
- On Screen Display
- Concealed Text Option
- Operator Reporting
- Per User
- Configurator
- Session & Viewer
- OS Drive
- 2 x 240 GB M.2 SSD, RAID 1
- Includes Failover/Redundancy Options
- Yes
- Video Compression
- H.265
- H.264
- MJPEG
- MPEG4
- Analytics Licenses Supported
- Smart VMD
- For Use With
- equIP® Series Camera
- Performance Series IP Camera
- Chassis with Locking Bezel
- 2U, 12 Bay Including Rack Mount Kit
- Number of 2.0 USB Ports
- 2
- Number of Ethernet Ports
- 4
- Head End Compatibility
- MAXPRO VMS
- Main Processer
- Intel® Xeon® Silver 4110 (2.1 GHz)
- ONVIF Compatibility
- Yes
- Event Recording
- Pre & Post Duration Setting
- Playback Speed
- 16 (FWD/REV Play)
- 1 (FWD/REV Play)
- 1/4 (Slow FWD/REV Play)
- 8 (FWD/REV Play)
- 4 (FWD/REV Play)
- 2 (FWD/REV Play)
- 1/2 (Slow FWD/REV Play)
- 1/8 (Slow FWD/REV Play)
Others
- Memory Capacity
- 32 gal(US)/d
- Maximum Number of Desktop Client Connections
- 38 (Per Unit from 19 Remote Workstations)
- 1 (Local on NVR)
- Live Settings
- Resolution
- Frame Rate
- Compression Format
- Video Clip Authentication
- Verification Tool Provided
- Digital Signature
- Peak Power Dissipation
- 2800
- Display Interface
- VGA
- Average Power Dissipation
- 880
- Number of Monitor Outputs
- 2
- Picture Controls
- Sharpness
- Blur
- Picture Mirror
- Stretched
- Contrast
- Maintain Aspect Ratio
- Brightness
- Saturation
- Hue
- Original Size
- Power Supply
- 750 watt
- Event Report
- Per Camera or Recorder Events
- Number of 3.0 USB Ports
- 2
- Operating System
- Windows 10 IoT Enterprise for Embedded Systems
- On Screen Display
- Concealed Text Option
- Operator Reporting
- Per User
- Configurator
- Session & Viewer
- OS Drive
- 2 x 240 GB M.2 SSD, RAID 1
- Includes Failover/Redundancy Options
- Yes
- Video Compression
- H.265
- H.264
- MJPEG
- MPEG4
- Analytics Licenses Supported
- Smart VMD
- For Use With
- equIP® Series Camera
- Performance Series IP Camera
- Chassis with Locking Bezel
- 2U, 12 Bay Including Rack Mount Kit
- Number of 2.0 USB Ports
- 2
- Number of Ethernet Ports
- 4
- Head End Compatibility
- MAXPRO VMS
- Main Processer
- Intel® Xeon® Silver 4110 (2.1 GHz)
- ONVIF Compatibility
- Yes
- Event Recording
- Pre & Post Duration Setting
- Playback Speed
- 16 (FWD/REV Play)
- 1 (FWD/REV Play)
- 1/4 (Slow FWD/REV Play)
- 8 (FWD/REV Play)
- 4 (FWD/REV Play)
- 2 (FWD/REV Play)
- 1/2 (Slow FWD/REV Play)
- 1/8 (Slow FWD/REV Play)
- Memory Capacity : 32 gal(US)/d
- Maximum Number of Desktop Client Connections : 38 (Per Unit from 19 Remote Workstations)|1 (Local on NVR)
- Live Settings : Resolution|Frame Rate|Compression Format
- Video Clip Authentication : Verification Tool Provided|Digital Signature
- Peak Power Dissipation : 2800
- Display Interface : VGA
- Average Power Dissipation : 880
- Number of Monitor Outputs : 2
- Picture Controls : Sharpness|Blur|Picture Mirror|Stretched|Contrast|Maintain Aspect Ratio|Brightness|Saturation|Hue|Original Size
- Power Supply : 750 watt
- Event Report : Per Camera or Recorder Events
- Number of 3.0 USB Ports : 2
- Operating System : Windows 10 IoT Enterprise for Embedded Systems
- On Screen Display : Concealed Text Option
- Operator Reporting : Per User|Configurator|Session & Viewer
- OS Drive : 2 x 240 GB M.2 SSD, RAID 1
- Includes Failover/Redundancy Options : Yes
- Video Compression : H.265|H.264|MJPEG|MPEG4
- Analytics Licenses Supported : Smart VMD
- For Use With : equIP® Series Camera|Performance Series IP Camera
- Chassis with Locking Bezel : 2U, 12 Bay Including Rack Mount Kit
- Number of 2.0 USB Ports : 2
- Number of Ethernet Ports : 4
- Head End Compatibility : MAXPRO VMS
- Main Processer : Intel® Xeon® Silver 4110 (2.1 GHz)
- ONVIF Compatibility : Yes
- Event Recording : Pre & Post Duration Setting
- Playback Speed : 16 (FWD/REV Play)|1 (FWD/REV Play)|1/4 (Slow FWD/REV Play)|8 (FWD/REV Play)|4 (FWD/REV Play)|2 (FWD/REV Play)|1/2 (Slow FWD/REV Play)|1/8 (Slow FWD/REV Play)