https://buildings.honeywell.com/us/en/search-results.html

Honeywell Security

MAXPRO NVR SE

High-definition IP recording system with all required software and licenses installed for 32, 48 or 64 channels for small to medium sized installations.

MAXPRO® NVR SE is an open, flexible, and scalable IP video surveillance system that has simple and logical configuration pages which makes setup a breeze even for the novice installer. The processor and storage enclosure are in one chassis for space and cost savings along with easy-to-use desktop clients, Mac or PC browser web client, and mobile apps for remote connectivity and monitoring. Multiple NVR deployments for system expansion is easily managed via MAXPRO® VMS enterprise video management system and intelligent command.

Features & Benefits:
  • 16 GB DDR4 memory with internal storage capacity 4 TB to 96 TB
  • Multi-steam support for maximum 128 streams.
  • Base software: Microsoft SQL Server 2019 Express; Windows 10 IoT Enterprise for Embedded Systems
  • 1 solid-state drive with operating system and 6 removable bays with storage hard drives for optional 4B -16TB SATA hard drives.
  • Intuitive user interface offers feature-rich user experience as intelligence events captured from cameras.
  • 3-Click wizard for easy, quick install to live video for auto configuration
  • Simultaneous recording, live monitoring, search and system management for up to 64 IP cameras including high-definition formats
  • Includes dual 1 GB Network ports optimized to separate record and viewing data to ensure 100% recording and smooth playback even with multiple client connections
  • 2U rack mount kit with locking front bezel included. Rack rails included for use with four post racking systems
  • NDAA Section 889 compliant
Certifications:
  • ONVIF Profile S, G
  • PSIA
  • Emissions: FCC Part 15, Subpart B, Class B
  • Safety: ANSI / UL 60950-1; CAN/CSA C22.2 No 60950-1
Data Sheet
Name
Description
File Size
Date
Size
MAXPRO NVRs Overview - Family Datasheet - US - EN
285.37 KB
12/23/2021
PDF 285.37 KB
MAXPRO NVR SE Datasheet - US - EN
1.31 MB
1/18/2022
PDF 1.31 MB
Name
Description
File Size
Date
Size
MAXPRO NVRs Overview - Family Datasheet - US - EN
285.37 KB
12/23/2021
PDF 285.37 KB
MAXPRO NVR SE Datasheet - US - EN
1.31 MB
1/18/2022
PDF 1.31 MB
Image
SKU
Description
alt
HNMSE32D36T
MAXPRO NVR SE, 32 Channels, 6 X 6TB SATA hard drives for storage
alt
HNMSE64D16T
MAXPRO NVR SE, 64 Channels, 4 X 4TB SATA hard drives for storage
alt
HNMSE64D48T
MAXPRO NVR SE, 64 Channels, 6 X 8TB SATA hard drives for storage
alt
HNMSE48D08T
MAXPRO NVR SE, 48 Channels, 2 X 4TB SATA hard drives for storage
alt
HNMSE32D08T
MAXPRO NVR SE, 32 Channels, 2 X 4TB SATA hard drives for storage
alt
HNMSE48D60T
MAXPRO NVR SE, 48 Channels, 6 x 10TB SATA hard drives for storage
alt
HNMSE48D16T
MAXPRO NVR SE, 48 Channels, 4 x 4TB SATA hard drives for storage
alt
HNMSE48D48T
MAXPRO NVR SE, 48 Channels, 6 x 8TB SATA hard drives for storage
alt
HNMSE64D08T
MAXPRO NVR SE, 64 Channels, 2 X 4TB SATA hard drives for storage
alt
HNMSE32D16T
MAXPRO NVR SE, 32 Channels, 4 X 4TB SATA hard drives for storage