https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Maxpro NVR SE (RAID)

32/48/64-Channel Network Video Recorder (NVR) with RAID 5 configuration

Honeywell’s MAXPRO NVR SE is an open, flexible and scalable IP video surveillance system. Utilizing Honeywell’s high definition cameras, MAXPRO NVR SE is a powerful, high definition IP recording system and viewing client for small to medium size installations..

Features & Benefits:
  • Record and monitor up to 64 channels at 1920 fps @ 4CIF/VGA or 1920 fps @ 720p HD or 1280 fps @ 1080p (4 Mbps bitrate) HD per MAXPRO NVR SE. Network bandwidth/throughput supported per NVR with Incoming: 160 Mbps, Outgoing: 350 Mbps; Total: 510 Mbps.
  • Archival support of 16 channels @ 4 Mbps bitrate each/64 Mbps total archival throughput capacity per MAXPRO NVR SE, with outgoing archival storage throughput of 200 Mbps
  • Multi-stream support with maximum 128 streams per MAXPRO NVR SE. Support for configuring 1 preferred stream for continuous recording and 1 preferred stream for live video / motion based recording per camera
  • Includes HDMI, VGA, DVI-D and Display ports for dual monitor support
  • Supports displaying 16 cameras at one time on the NVR local monitor and rendering performance using GPU of up to 4 1080p HD @ 20 fps/80 fps on local client
  • 6 removable bays with 1 operating system and storage hard drive and 5 storage only hard drives (optional 1 TB, 2 TB, 3 TB, 4 TB, 6 TB or 8 TB drives)
  • Includes dual 1 GB Network ports optimized to separate record and viewing data to ensure 100% recording and smooth playback even with multiple client connections
  • 2U rack mount form factor with locking front bezel. Rack rails included for use with four post racking systems
Certifications:
  • CE
  • UL
  • FCC
Image
SKU
Description
alt
HNMSE16C48T
MAXPRO® NVR SE, Rev C 16 ch 48TB storage
alt
HNMSE16C60T
MAXPRO® NVR SE, Rev C 16 ch 60TB storage
alt
HNMSE16C36T
MAXPRO® NVR SE, Rev C 16 ch 36TB storage
alt
HNMSE16C02T
MAXPRO® NVR SE, Rev C 16 ch 2TB storage
alt
HNMSE16C08T
MAXPRO® NVR SE, Rev C 16 ch 8TB storage
alt
HNMSE16C04T
MAXPRO® NVR SE, Rev C 16 ch 4TB storage
alt
HNMSE16C24T
MAXPRO® NVR SE, Rev C 16 ch 24TB storage
alt
HNMSE16C16T
MAXPRO® NVR SE, Rev C 16 ch 16TB storage