Honeywell Security
MAXPRO® NVR SE (Standard Edition)
MAXPRO® NVR SE is an open, flexible, and scalable IP video surveillance system that utilizes Honeywell’s high definition cameras.
MAXPRO® NVR SE is an open, flexible and scalable IP video surveillance system. Utilizing Honeywell’s high definition cameras, it is a powerful, high definition IP recording system and viewing client for small to medium size installations. MAXPRO NVR SE integrates the full line of Honeywell IP cameras and HVE encoders and offers support for ONVIF® Profile S, PSIA, and real-time streaming protocol (RTSP) standards. Native device integrations support the equIP® Series cameras’ new features: 4K resolution, H.265 video compression codec, 3D PTZ control, 360° camera support, and intelligence events.
MAXPRO NVR SE comes pre-installed with all required software and pre-licensed for 32, 48, or 64 channels with no extra channel license costs. Simple and logical configuration pages make setup a breeze even for the novice installer. Simultaneous recording, live monitoring, search and system management are supported for up to 64 IP cameras, including high definition formats with easy-to-use clients. Intelligence events from cameras can be viewed at the alarm panel, and trigger recording on MAXPRO NVRs for further investigation.
Multiple MAXPRO NVRs can be deployed for system expansion using a distributed architecture and integrated with the MAXPRO Viewer multi‑site software or MAXPRO VMS enterprise video management system. Integration with Honeywell WIN-PAK® and Pro-Watch® access control systems provide an integrated access control, intrusion, and video solution. MAXPRO NVR SE provides the processor and storage enclosure in one chassis, resulting in both space and cost savings. Dual one GB NICs are optimized to separate record and viewing data to ensure 100% recording and smooth playback even with multiple client connections. Common, feature-rich user experiences across the MAXPRO NVR Family and MAXPRO VMS/Viewer provide familiarity across a broad range of Honeywell products, saving training cost.
Features & Benefits:
- Provides the processor and storage enclosure in one chassis, resulting in both space and cost savings
- Rack mountable with six removable drives, SATA hard drives used for operating system partition and video storage
- Record and monitor up to 64 channels at 1920 fps at 4 CIF/VGA or 1920 fps at 720p HD or 1280 fps at 1080p (4 Mbps bitrate) HD per MA XPRO NVR SE; network bandwidth/throughput supported per NVR with Incoming: 160 Mbps, Outgoing: 280 Mbps; Total: 440 Mbps
- Archival support of 16 channels at 4 Mbps bitrate each/64 Mbps total archival throughput capacity per MA XPRO NVR SE, with outgoing archival storage throughput of 200 Mbps
- Multi-stream support with maximum 128 streams per MA XPRO NVR SE; support for configuring one preferred stream for continuous recording and one preferred stream for live video/motion based recording per camera
- Supports one-way audio (for specific IP cameras) with live, playback and clip export on desktop clients for up to 64 IP channels
- Includes HDMI, DVI-D and DVI-I ports for dual monitor support
- Supports displaying 16 cameras at one time on the NVR local monitor and rendering performance using GPU of up to 4 1080p HD at 30 fps/2 4K at 30 fps on local client
- One solid state drive with operating system and six removable bays with storage hard drives (optional 4 TB, 6 TB, 8 TB, or 10 TB drives)
- Internal storage capacity from 4 to 60 TB
- Emissions: FCC Part 15, Subpart B, Class B
- Safety: ANSI / UL 60950-1; CAN/CSA C22.2 No 60950-1
Others
- Event Report
- Per Camera or Recorder Events
- Number of 2.0 USB Ports
- 3
- Operating Voltage
- 100 - 240 volt
- Number of 3.0 USB Ports
- 4
- Database
- Microsoft® SQL Server® 2012 Express
- Video Clip Authentication
- Digital Signature
- Verification Tool Provided
- Input Voltage
- 100 - 240 volt
- OS Drive
- 250 GB M.2 SSD
- Power Supply
- 400 watt
Others
- Event Report
- Per Camera or Recorder Events
- Number of 2.0 USB Ports
- 3
- Operating Voltage
- 100 - 240 volt
- Number of 3.0 USB Ports
- 4
- Database
- Microsoft® SQL Server® 2012 Express
- Video Clip Authentication
- Digital Signature
- Verification Tool Provided
- Input Voltage
- 100 - 240 volt
- OS Drive
- 250 GB M.2 SSD
- Power Supply
- 400 watt
- Event Report : Per Camera or Recorder Events
- Number of 2.0 USB Ports : 3
- Operating Voltage : 100 - 240 volt
- Number of 3.0 USB Ports : 4
- Database : Microsoft® SQL Server® 2012 Express
- Video Clip Authentication : Digital Signature|Verification Tool Provided
- Input Voltage : 100 - 240 volt
- OS Drive : 250 GB M.2 SSD
- Power Supply : 400 watt