https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

MAXPRO® NVR Xpress Edition

MAXPRO® NVR XE (Xpress Edition) is an ideal solution for entry into IP video surveillance systems. MAXPRO NVR XE utilizes Honeywell’s HD cameras to offer a powerful high definition IP recording and security monitoring system for small installations.

MAXPRO� NVR Xpress Edition

MAXPRO® NVR XE (Xpress Edition) is an ideal solution for entry into IP video surveillance systems. MAXPRO NVR XE utilizes Honeywell’s HD cameras to offer a powerful high definition IP recording and security monitoring system for small installations.

MAXPRO NVR XE integrates the full line of Honeywell IP cameras and HVE encoders and supports ONVIF Profile S, PSIA, and real-time streaming protocol (RTSP) standards. The units come pre-installed with all required software and pre-licensed for 8 or 16 channels with no extra channel license costs.

Common feature-rich user experience across the MAXPRO NVR Family and MAXPRO VMS/Viewer provides familiarity across a broad range of Honeywell products saving training cost. MAXPRO NVRs provide the processor and storage enclosure in one chassis, resulting in both space and cost savings, and the small desktop-type footprint is suitable for small spaces with the internal fixed drives and SATA hard drives used for operating system partition and video storage. Dual one GB NICs are optimized to separate record and viewing data to ensure 100% recording and smooth playback even with multiple client connections.

MAXPRO NVR XE provides simple and logical configuration pages make setup a breeze even for the novice installer. Supports simultaneous recording, live monitoring, search and system management for up to 8 or 16 IP cameras including high definition formats with easy-to-use clients. Intelligence events from cameras can be viewed at the alarm panel, and trigger recording on MAXPRO NVRs for further investigation.

 

Features & Benefits:
  • Each unit records and monitors up to 8 or 16 cameras at 480 fps at 4CIF/ VGA or 480 fps at 720p HD or 480 fps at 1080p (4 Mbps bitrate) HD; network bandwidth/throughput supported per NVR with Incoming: 80 Mbps, Outgoing: 240 Mbps; Total: 320 Mbps
  • Archival support of 16 channels at 4 Mbps bitrate each/64 Mbps total archival throughput capacity per MAXPRO NVR XE, with outgoing archival storage throughput of 200 Mbps
  • Multi-stream support with maximum 128 streams per MAXPRO NVR XE. Support for configuring one preferred stream for continuous recording and one preferred stream for live video/motion based recording per camera
  • Supports one-way audio (for specific IP cameras) with live, playback and clip export on desktop clients for up to 8 or 16 IP channels
  • Native device integrations supporting equIP® Series cameras’ new features: 4K resolution, H.265 video compression codec, 3D PTZ control, 360° camera and multi-imager camera support, and intelligence events
  • Includes HDMI, DVI-D and DVI-I ports for dual local monitor support providing access to monitoring and configuration interface
  • Supports displaying 16 cameras at one time on the NVR local monitor and rendering performance using GPU of up to 4 1080p HD cameras at 30 fps/120 fps on local client
  • Internal storage capacity of 4 TB/8 TB/12 TB/16 TB/20 TB
  • DVDR/W drive for burning evidence clips. Includes dual one GB network ports optimized to separate record and viewing data to ensure 100% recording and smooth playback even with multiple client connections
  • Small desktop type footprint suitable for small spaces
Certifications:
  • Emissions: FCC Part 15, Subpart B; EN55022:2010
  • Immunity: EN50130-4: 2011
  • Safety: ANSI/UL 60950-1; CAN/CSA C22.2 60950-1; EN60950-1: 2006 + A11: 2009 + A12: 2011 + A1: 2010

Others

  • Event Report
    • Per Camera or Recorder Events
  • Event Recording
    • Pre and Post Duration Setting
  • Number of 2.0 USB Ports
    • 6
  • Database
    • Microsoft® SQL Server® 2012 Express
  • Number of 3.0 USB Ports
    • 4
  • Operating System
    • Windows 10 IoT Enterprise for Embedded Systems
  • Power Supply
    • 300 watt

Others

  • Event Report
    • Per Camera or Recorder Events
  • Event Recording
    • Pre and Post Duration Setting
  • Number of 2.0 USB Ports
    • 6
  • Database
    • Microsoft® SQL Server® 2012 Express
  • Number of 3.0 USB Ports
    • 4
  • Operating System
    • Windows 10 IoT Enterprise for Embedded Systems
  • Power Supply
    • 300 watt
  • Event Report : Per Camera or Recorder Events
  • Event Recording : Pre and Post Duration Setting
  • Number of 2.0 USB Ports : 6
  • Database : Microsoft® SQL Server® 2012 Express
  • Number of 3.0 USB Ports : 4
  • Operating System : Windows 10 IoT Enterprise for Embedded Systems
  • Power Supply : 300 watt
Image
SKU
Description
alt
HNMXE08B04T
MAXPRO NVR Xpress Edition, REV B, 8 Channel, 4TB
alt
HNMXE08B08T
MAXPRO NVR Xpress Edition, REV B, 8 Channel, 8TB
alt
HNMXE08B12T
MAXPRO NVR Xpress Edition, REV B, 8 Channel, 12TB
alt
HNMXE08C20T
MAXPRO NVR Xpress Edition, Rev C, 8 Channel, 20 TB
alt
HNMXE08B06T
MAXPRO NVR Xpress Edition, REV B, 8 Channel, 6TB
alt
HNMXE08C12T
MAXPRO NVR Xpress Edition, Rev C, 8 Channel, 12 TB
alt
HNMXE08B02T
MAXPRO NVR Xpress Edition, REV B, 8 Channel, 2TB
alt
HNMXE08C04T
MAXPRO NVR Xpress Edition, Rev C, 8 Channel, 4TB
alt
HNMXE08C02T
MAXPRO NVR Xpress Edition, Rev C, 8 Channel, 2 TB
alt
HNMXE08C08T
MAXPRO NVR Xpress Edition, Rev C, 8 Channel, 8TB