Honeywell Security
MIFARE® DESFire® EV2 8K Card
MIFARE® DESFire® EV2 8K cards are OmniAssure™ Touch credentials and compatible with LuminAXS readers.
MIFARE® DESFire® EV2 8K credentials cards are OmniAssure™ Touch credentials and are compatible with luminAXS readers. OmniAssure Touch smart credentials offer a simple but powerfully secure range of high-frequency 13.56 MHz credentials that are easy to deploy and easy to resell in packs of 10. Bluetooth® based mobile credentials take convenience and simplicity to a new level with real-time issuance and revocation through the Honeywell Vector Occupant app and with native integrations in WINMAG, WIN-PAK®, and Pro-Watch®. In addition, there are web portals to navigate when deploying mobile credentials.
OmniAssure credentials are built on the latest ISO14443 DESFire EV2 standards meaning they are ideal for multi-application uses, EAL5+ certified, utilize the latest in cryptography standards including key diversification, and offer maximum interoperability with third-party applications and devices. All credentials come programmed and ready to use with card ranges managed by Honeywell that are guaranteed to not be duplicated, meaning no more site codes and card ranges to manage. Just order and use (excludes multi-technology versions).
Features & Benefits:- 128-bit AES encryption with key diversification
- 8K memory for multi-application uses
- Honeywell managed card ranges avoids credential duplicates and simplifies ordering process
- Multi-technology card options allow for migrating from legacy prox to smart and mobile
- EAL5+ certified
- ISO14443 DESFire EV2 standards
Others
- Memory Size
- 8 KB
- Security Features
- Tamper Detection
- Programming Technology
- USB
Others
- Memory Size
- 8 KB
- Security Features
- Tamper Detection
- Programming Technology
- USB
- Memory Size : 8 KB
- Security Features : Tamper Detection
- Programming Technology : USB