https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Motion Detector

The Honeywell IS3012 is high performance small form factor motion detector offer a trouble-free, out of the box experience to simplify the install process and reduce install time.

The Honeywell IS3012 is high performance small form factor motion detector offer a trouble-free, out of the box experience to simplify the install process and reduce install time. With the passive infrared IS3012, optimum performance is achieved using custom developed extended range Fresnel optics, look down, cover and wall tamper, and selectable pet immunity. Leading edge sensing technologies and a wide range of models to suit the requirements of most applications, Honeywell’s family of IS3000 and DT8000 motion detectors will maximize intruder detection while diminishing false alarms.

Features & Benefits:
  • Sleek, Sturdy Housing
  • Sealed Optics and Electronics
  • Pet-friendly Selectivity
  • Integrated Screw Retention Features
  • Uniform Sensitivity Optics
  • Wall-to-Wall Coverage
  • Superior Detection and False Alarm Immunity
  • Selectable Look Down
  • PIR White Light Immunity
  • Flashlight Walk Test
  • Flexible Mountings

Others

  • Minimum Input Voltage
    • 9 voltage direct current
  • Power Source
    • Power Supply
  • Maximum Input Voltage
    • 15 voltage direct current
  • Maximum Indoor Detection Distance
    • 17 metre
  • Maximum Operating Humidity
    • 93 Percentage
  • Mounting Type
    • Wall
  • Input Current
    • 7 milliampere

Others

  • Minimum Input Voltage
    • 9 voltage direct current
  • Power Source
    • Power Supply
  • Maximum Input Voltage
    • 15 voltage direct current
  • Maximum Indoor Detection Distance
    • 17 metre
  • Maximum Operating Humidity
    • 93 Percentage
  • Mounting Type
    • Wall
  • Input Current
    • 7 milliampere
  • Minimum Input Voltage : 9 voltage direct current
  • Power Source : Power Supply
  • Maximum Input Voltage : 15 voltage direct current
  • Maximum Indoor Detection Distance : 17 metre
  • Maximum Operating Humidity : 93 Percentage
  • Mounting Type : Wall
  • Input Current : 7 milliampere
Image
SKU
Description
alt
IS3012
Grade 2 PIR Motion Sensor (12m) (Replaces IS2535T and IS2535TC)