https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

MPA2 Door Access Control Solution

MPA2 door access control panels enable users to securely manage their system anywhere there’s an ethernet/internet connection — with no dedicated PC or software costs.

MPA2 door access control panels enable users to securely manage their system anywhere there’s an ethernet/internet connection — with no dedicated PC or software costs. The user-friendly design (push-in connectors and RJ45 ‘Click ‘n Done’ approach) makes it simple to install and easy to operate and maintain. MPA2 gives you all the benefits of traditional access control, such as helping you secure doors, manage employee access, and manage sites remotely. It also lets users pull reports easily to meet compliance requirements. With a browser-based interface, user learning curves and training times are significantly decreased. No dedicated software is required — simply log on and you’re ready to go, securely, from the office or anywhere. You can manage MPA2 using the embedded browser, MAXPRO® Cloud’s secure cloud infrastructure, or WIN-PAK®’s integrated security suite.MPA2 has been developed with an installer-friendly design that easily adapts to existing IT infrastructure and methods, reducing installation and support costs. So as your system grows, MPA2 grows with you. MPA2 door access control solutions include a MPA2 smart access control panel, MPA2 metal enclosure, two RJ45 to eight screw terminal blocks, and a 7Ah lead-acid battery.

Others

  • Regulatory Approvals
    • • EMC/CE• FCC Compliant• UL 294• CAN/ULC 60839-11-1 Listing
  • Application
    • Access Control

Others

  • Regulatory Approvals
    • • EMC/CE• FCC Compliant• UL 294• CAN/ULC 60839-11-1 Listing
  • Application
    • Access Control
  • Regulatory Approvals : • EMC/CE• FCC Compliant• UL 294• CAN/ULC 60839-11-1 Listing
  • Application : Access Control
Image
SKU
Description
alt
MPA1002U-MPS
MPA2 Intelligent Access Control Panel, USA
alt
MPA1002E-MPS
MaxPro Access - 2 Door Controller (RIRO) in Metal enclosure, OSDP & Weigand compatible