Honeywell Security
multiCLASS SE® RP40 Reader
The multiCLASS SE® RP40 readers simplify migration from legacy technologies with support for HID® Prox, Indala®, AWID, and EM4102, providing customers the assurance that their existing investments can be leveraged as business requirements change.
The multiCLASS SE® RP40 readers' platform goes beyond the traditional smart card model to offer a secure, standards-based, and flexible platform. The platform has become the new benchmark for highly adaptable, interoperable, and secure access control solutions. The readers simplify migration from legacy technologies with support for HID® Prox, Indala®, AWID, and EM4102, providing customers the assurance that their existing investments can be leveraged to enhance their system as business requirements change. These technology-independent readers also support iCLASS® Seos™ and iCLASS SE credential platforms, as well as standard iCLASS, MIFARE®, and MIFARE DESFire® EV1 with custom data models and other leading technologies. Additionally, multiCLASS SE readers support mobile devices utilizing Seos, enabling a new class of portable identity credentials that can be securely provisioned and safely embedded into both fixed and mobile devices. As part of the iCLASS SE platform that is based on the Secure Identity Object™ (SIO®) data model and Trusted Identity Platform® (TIP™), the powerfully secure multiCLASS SE readers offer advanced features such as layered security beyond the card media and tamper-proof protection of keys/cryptographic operations using EAL5+ secure element hardware.
Features & Benefits:- Ensures data authenticity and privacy through the multilayered security of HID’s SIO
- Inhibits data cloning by binding an object to a specific credential
- Secured communications using OSDP with secure channel protocol
- Provides technology independence and portability to other smart card technologies
- Provides secure upgrades for migration and extended lifecycle
- Customization and management from a central location enabling organizations to make changes and manage all attached OSDP readers over RS-485 wiring
- Intelligent power management (IPM) reduces reader power consumption by as much as 75% compared to standard operating mode
- Contributes toward building LEED credits
- Simplifies deployment of third-party objects to multiple types of credentials
- UL294/cUL (US)
- FCC Certification (US)
- IC (Canada)
- CE (EU)
- C-Tick (Australia, New Zealand)
- SRRC (China)
- MIC (Korea)*
- NCC (Taiwan)*
- iDA (Singapore)*
- RoHS
- * Not available on 9xxL part numbers