Honeywell Security
N-1000-IV-X Access Control Panel PCB
N-1000-IV-X Access Control Panel PCB
N-1000-IV-X Access Control Panel PCB
Others
- Device Type
- Multi Expander
- Mounting Type
- PCB
- Number of Outputs
- 4
Others
- Device Type
- Multi Expander
- Mounting Type
- PCB
- Number of Outputs
- 4
- Device Type : Multi Expander
- Mounting Type : PCB
- Number of Outputs : 4
Image
SKU
Description
N-1000-IV-X-CB
PCB, 4 Reader Access Control Panel